Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Drive Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.1026 - $0.114 | Request the lead time here |
#8-32
|
|
0.281 in
7.1 mm
|
||
| $0.0645 - $0.0905 | 1000 In stock |
#10-32
|
|
0.625 in
15.9 mm
|
||
| $0.1398 - $0.318 | Request the lead time here |
#10-32
|
|
1.063 in
27 mm
|
||
| $0.0645 - $0.0905 | 2000 In stock |
1/4-20
|
|
0.250 in
6.4 mm
|
||
| $0.1535 - $0.3497 | Request the lead time here |
1/4-20
|
|
0.875 in
22.2 mm
|
||
| $0.0645 - $0.0905 | Request the lead time here |
1/4-20
|
|
1.750 in
44.5 mm
|
||
| $0.2495 - $0.3423 | Request the lead time here |
1/4-20
|
|
3.000 in
76.2 mm
|
||
| $0.1103 - $0.2504 | 500 In stock |
1/4-28
|
|
0.750 in
19.1 mm
|
||
| $0.3594 - $0.8181 | 23000 In stock |
5/16-18
|
|
|
||
| $0.3932 - $0.8946 | 500 In stock |
3/8-16
|
|
1.000 in
25.4 mm
|
||
| $0.4883 - $1.1114 | 500 In stock |
3/8-16
|
|
|
||
| $0.696 - $1.5848 | Request the lead time here |
1/2-13
|
|
0.750 in
19.1 mm
|
||
| $0.8148 - $1.8551 | 2250 In stock |
1/2-13
|
|
|
||
| $0.7545 - $1.718 | 250 In stock |
5/8-11
|
|
0.750 in
19.1 mm
|
||
| $0.0815 - $0.1358 | 2000 In stock |
#4-40
|
|
0.125 in
3.2 mm
|
||
| $0.0815 - $0.1358 | 24000 In stock |
#4-40
|
|
0.188 in
4.8 mm
|
||
| $0.0815 - $0.1358 | 1000 In stock |
#4-40
|
|
0.375 in
9.5 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#4-40
|
|
0.875 in
22.2 mm
|
||
| $0.0815 - $0.1358 | 7000 In stock |
#4-40
|
|
1.500 in
38.1 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#6-32
|
|
0.188 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue