Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
338 results
Product SKUs information
Item Code Price range Availability Thread Size Drive Size Thread Length View
$0.0815 - $0.1358 Request the lead time here
#4-40
0.625 in
$0.0815 - $0.1358 8000 In stock
#4-40
1.125 in
$0.0815 - $0.1358 Request the lead time here
#6-32
0.094 in
$0.0815 - $0.1358 14000 In stock
#6-32
0.313 in
$0.0815 - $0.1358 Request the lead time here
#6-32
0.625 in
$0.0815 - $0.1358 Request the lead time here
#6-32
1.125 in
$0.194 - $0.2216 8500 In stock
#6-32
1.750 in
$0.0789 - $0.0878 Request the lead time here
#6-40
0.375 in
$0.101 - $0.1121 2000 In stock
#8-32
0.188 in
$0.1044 - $0.116 15000 In stock
#8-32
0.375 in
$0.0861 - $0.0903 6000 In stock
#8-32
0.875 in
$0.1253 - $0.2849 500 In stock
#8-32
1.500 in
$0.0645 - $0.0905 142000 In stock
#10-24
0.250 in
$0.0645 - $0.0905 Request the lead time here
#10-24
0.625 in
$0.1365 - $0.3105 500 In stock
#10-32
1.500 in
$0.0645 - $0.0905 Request the lead time here
#10-32
0.313 in
$0.1377 - $0.3137 Request the lead time here
#10-32
0.813 in
$0.1365 - $0.3105 Request the lead time here
#10-32
1.500 in
$0.0645 - $0.0905 Request the lead time here
1/4-20
0.375 in
$0.0645 - $0.0905 Request the lead time here
1/4-20
1.250 in
  • of 17
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #4-40; Thread Length 15.9 mm | 0.625 in; Compatible Hex Key Size 2.4 mm | 3/32 in; Head Height 2.8 mm | 0.112 in

3404400062

Price Range
$0.1358 - $0.0815

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    0.625 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #4-40; Thread Length 28.6 mm | 1.125 in; Compatible Hex Key Size 2.4 mm | 3/32 in; Head Height 2.8 mm | 0.112 in

3404400112

Price Range
$0.1358 - $0.0815

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    1.125 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-32; Thread Length 2.4 mm | 0.093 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406320009

Price Range
$0.1358 - $0.0815

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.094 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-32; Thread Length 7.9 mm | 0.312 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406320031

Price Range
$0.1358 - $0.0815

Stock Levels
14000 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.313 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-32; Thread Length 15.9 mm | 0.625 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406320062

Price Range
$0.1358 - $0.0815

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.625 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-32; Thread Length 28.6 mm | 1.125 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406320112

Price Range
$0.1358 - $0.0815

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    1.125 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-32; Thread Length 44.5 mm | 1.750 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406320175

Price Range
$0.2216 - $0.194

Stock Levels
8500 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    1.750 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-40; Thread Length 9.5 mm | 0.375 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406400037

Price Range
$0.0878 - $0.0789

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-40
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #8-32; Thread Length 4.7 mm | 0.187 in; Compatible Hex Key Size 3.6 mm | 9/64 in; Head Height 4.2 mm | 0.164 in

3408320018

Price Range
$0.1121 - $0.101

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    0.188 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #8-32; Thread Length 9.5 mm | 0.375 in; Compatible Hex Key Size 3.6 mm | 9/64 in; Head Height 4.2 mm | 0.164 in

3408320037

Price Range
$0.116 - $0.1044

Stock Levels
15000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    0.375 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #8-32; Thread Length 22.2 mm | 0.875 in; Compatible Hex Key Size 3.6 mm | 9/64 in; Head Height 4.2 mm | 0.164 in

3408320087

Price Range
$0.0903 - $0.0861

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    0.875 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #8-32; Thread Length 38.1 mm | 1.500 in; Compatible Hex Key Size 3.6 mm | 9/64 in; Head Height 4.2 mm | 0.164 in

3408320150

Price Range
$0.2849 - $0.1253

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    1.500 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-24; Thread Length 6.4 mm | 0.250 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410240025

Price Range
$0.0905 - $0.0645

Stock Levels
142000 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-24; Thread Length 15.9 mm | 0.625 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410240062

Price Range
$0.0905 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 38.1 mm | 1.500 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410240150

Price Range
$0.3105 - $0.1365

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 7.9 mm | 0.312 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410320031

Price Range
$0.0905 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 20.6 mm | 0.812 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410320081

Price Range
$0.3137 - $0.1377

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.813 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 38.1 mm | 1.500 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410320150

Price Range
$0.3105 - $0.1365

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 1/4-20; Thread Length 9.5 mm | 0.375 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425200037

Price Range
$0.0905 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.375 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 1/4-20; Thread Length 31.8 mm | 1.250 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425200125

Price Range
$0.0905 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    1.250 in
  • Thread Size
    1/4-20
  • Colour
    Natural