Menu Search

Side Pull Plugs

In stock

Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.

The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.

  • Material: TPR, Low Density Polyethylene, LDPE
  • Colour: Natural, Blue, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
92 results
Product SKUs information
Item Code Price range Availability d2 d1 H Colour Material D View
$0.2495 - $3.115 14200 In stock
0.216 in
0.216 in
0.315 in
Black
TPR
$0.3354 - $4.1726 4854 In stock
0.764 in
0.764 in
0.472 in
Black
TPR
$0.0576 - $0.723 34550 In stock
0.634 in
0.550 in
0.5 in
Blue
LDPE
$0.0864 - $1.0215 9324 In stock
0.805 in
0.717 in
0.626 in
Blue
LDPE
$0.0534 - $0.6321 8930 In stock
0.398 in
0.330 in
0.374 in
Blue
LDPE
$0.1671 - $1.9769 14572 In stock
0.394 in
0.315 in
0.374 in
Natural
TPE
0.551 in
$0.2849 - $3.3716 Request the lead time here
0.72 in
0.492 in
0.394 in
Natural
TPE
0.728 in
$0.3729 - $4.4177 2048 In stock
0.709 in
0.61 in
0.394 in
Natural
TPE
0.866 in
$0.4616 - $5.4645 10766 In stock
0.925 in
0.827 in
0.433 in
Natural
TPE
1.083 in
$0.0869 - $1.0284 5487 In stock
0.975 in
0.870 in
0.626 in
Blue
LDPE
$0.1086 - $1.2851 Request the lead time here
1.230 in
1.110 in
0.748 in
Blue
LDPE
$0.1406 - $1.7561 1689 In stock
1.682 in
1.560 in
0.748 in
Blue
LDPE
$0.2472 - $3.0783 2173 In stock
2.000 in
1.844 in
1 in
Blue
LDPE
$0.0911 - $1.0752 2215 In stock
1.040 in
0.915 in
0.72 in
Blue
LDPE
$0.111 - $1.3154 4550 In stock
1.275 in
1.165 in
0.748 in
Blue
LDPE
$0.1484 - $1.8539 12 In stock
1.750 in
1.633 in
0.748 in
Blue
LDPE
P65A $0.2822 - $3.4982 2676 In stock
2.083 in
1.920 in
1 in
Blue
LDPE
$0.4715 - $5.582 5881 In stock
1.004 in
0.886 in
0.472 in
Natural
TPE
1.161 in
$0.1793 - $2.1224 37439 In stock
0.512 in
0.512 in
0.394 in
Black
TPR
$0.1079 - $1.3503 12500 In stock
0.295 in
0.295 in
0.315 in
Black
TPR
  • of 5
Side Pull Tab Plug - 0.315 in ; TPR ; Black

MPP3A

Price Range
$3.115 - $0.2495

Stock Levels
14200 In stock
Attributes
  • d1
    0.216 in
  • d2
    0.216 in
  • H
    0.315 in
  • Colour
    Black
  • Material
    TPR
Side Pull Tab Plug - 0.472 in ; TPR ; Black

MPP65A

Price Range
$4.1726 - $0.3354

Stock Levels
4854 In stock
Attributes
  • d1
    0.764 in
  • d2
    0.764 in
  • H
    0.472 in
  • Colour
    Black
  • Material
    TPR
Side Pull Tab Plug - 0.500 in ; LDPE ; Blue

P17A

Price Range
$0.723 - $0.0576

Stock Levels
34550 In stock
Attributes
  • d1
    0.550 in
  • d2
    0.634 in
  • H
    0.5 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.625 in ; LDPE ; Blue

P24A

Price Range
$1.0215 - $0.0864

Stock Levels
9324 In stock
Attributes
  • d1
    0.717 in
  • d2
    0.805 in
  • H
    0.626 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.375 in ; LDPE ; Blue

P8A

Price Range
$0.6321 - $0.0534

Stock Levels
8930 In stock
Attributes
  • d1
    0.330 in
  • d2
    0.398 in
  • H
    0.374 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Plug - Overall Diameter 10.0 mm | 0.394 in; TPE; Natural

494300

Price Range
$1.9769 - $0.1671

Stock Levels
14572 In stock
Attributes
  • D
    0.551 in
  • d1
    0.315 in
  • d2
    0.394 in
  • H
    0.374 in
  • Colour
    Natural
Side Pull Plug - Overall Diameter 18.3 mm | 0.72 in ;

494304

Price Range
$3.3716 - $0.2849

Stock Levels
Request the lead time here
Attributes
  • D
    0.728 in
  • d1
    0.492 in
  • d2
    0.72 in
  • H
    0.394 in
  • Colour
    Natural
Side Pull Plug - Overall Diameter 18.0 mm | 0.709 in ;

494308

Price Range
$4.4177 - $0.3729

Stock Levels
2048 In stock
Attributes
  • D
    0.866 in
  • d1
    0.61 in
  • d2
    0.709 in
  • H
    0.394 in
  • Colour
    Natural
Side Pull Plug - Overall Diameter 23.5 mm | 0.925 in ;

494311

Price Range
$5.4645 - $0.4616

Stock Levels
10766 In stock
Attributes
  • D
    1.083 in
  • d1
    0.827 in
  • d2
    0.925 in
  • H
    0.433 in
  • Colour
    Natural
Side Pull Tab Plug - 0.625 in ; LDPE ; Blue

P31A

Price Range
$1.0284 - $0.0869

Stock Levels
5487 In stock
Attributes
  • d1
    0.870 in
  • d2
    0.975 in
  • H
    0.626 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.750 in ; LDPE ; Blue

P42A

Price Range
$1.2851 - $0.1086

Stock Levels
Request the lead time here
Attributes
  • d1
    1.110 in
  • d2
    1.230 in
  • H
    0.748 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.750 in ; LDPE ; Blue

P55A

Price Range
$1.7561 - $0.1406

Stock Levels
1689 In stock
Attributes
  • d1
    1.560 in
  • d2
    1.682 in
  • H
    0.748 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 1.000 in ; LDPE ; Blue

P63A

Price Range
$3.0783 - $0.2472

Stock Levels
2173 In stock
Attributes
  • d1
    1.844 in
  • d2
    2.000 in
  • H
    1 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.720 in ; LDPE ; Blue

P33A

Price Range
$1.0752 - $0.0911

Stock Levels
2215 In stock
Attributes
  • d1
    0.915 in
  • d2
    1.040 in
  • H
    0.72 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.750 in ; LDPE ; Blue

P44A

Price Range
$1.3154 - $0.111

Stock Levels
4550 In stock
Attributes
  • d1
    1.165 in
  • d2
    1.275 in
  • H
    0.748 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.750 in ; LDPE ; Blue

P57A

Price Range
$1.8539 - $0.1484

Stock Levels
12 In stock
Attributes
  • d1
    1.633 in
  • d2
    1.750 in
  • H
    0.748 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 1.000 in ; LDPE ; Blue

P65A

Price Range
$3.4982 - $0.2822

Stock Levels
2676 In stock
Attributes
  • d1
    1.920 in
  • d2
    2.083 in
  • H
    1 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Plug - Overall Diameter 25.5 mm | 1.004 in ;

494312

Price Range
$5.582 - $0.4715

Stock Levels
5881 In stock
Attributes
  • D
    1.161 in
  • d1
    0.886 in
  • d2
    1.004 in
  • H
    0.472 in
  • Colour
    Natural
Side Pull Tab Plug - 0.394 in ; TPR ; Black

MPP35A

Price Range
$2.1224 - $0.1793

Stock Levels
37439 In stock
Attributes
  • d1
    0.512 in
  • d2
    0.512 in
  • H
    0.394 in
  • Colour
    Black
  • Material
    TPR
Side Pull Tab Plug - 0.315 in ; TPR ; Black

MPP5A

Price Range
$1.3503 - $0.1079

Stock Levels
12500 In stock
Attributes
  • d1
    0.295 in
  • d2
    0.295 in
  • H
    0.315 in
  • Colour
    Black
  • Material
    TPR