| Quantity | Unit price |
|---|---|
| 1 - 49 | $3.115 |
| 50 - 99 | $1.5574 |
| 100 - 499 | $0.623 |
| 500 - 4999 | $0.2771 |
| 5000 - 9999 | $0.2632 |
| 10000 + | $0.2495 |
| d1 | 0.216 in |
|---|---|
| d1 | 5.5 mm |
| d2 | 0.216 in |
| d2 | 5.5 mm |
| H | 8.0 mm |
| H | 0.315 in |
| Colour | Black |
| Material | TPR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue