Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.086 - $0.1005 | 1000 In stock |
0.031 in
0.8 mm
|
0.750 in
19.1 mm
|
0.750 in
19.1 mm
|
0.385 in
9.8 mm
|
|
0.500 in
12.7 mm
|
||
| $0.0711 - $0.0974 | 2000 In stock |
0.125 in
3.2 mm
|
0.750 in
19.1 mm
|
0.031 in
0.8 mm
|
0.375 in
9.5 mm
|
3/8
|
0.500 in
12.7 mm
|
||
| $0.0948 - $0.1301 | 13000 In stock |
0.026 in
0.7 mm
|
0.763 in
19.4 mm
|
0.196 in
5 mm
|
0.394 in
10 mm
|
|
0.562 in
14.3 mm
|
||
| $0.0368 - $0.0408 | 51000 In stock |
0.051 in
1.3 mm
|
|
0.03 in
0.75 mm
|
0.165 in
4.2 mm
|
#8. M4
|
|
||
| $0.0425 - $0.0471 | 5000 In stock |
0.063 in
1.6 mm
|
|
0.047 in
1.2 mm
|
0.24 in
6.1 mm
|
M6
|
|
||
| $0.0371 - $0.0414 | 28000 In stock |
0.059 in
1.5 mm
|
|
0.051 in
1.3 mm
|
0.248 in
6.3 mm
|
M6
|
0.197 in
5.0 mm
|
||
| $0.0362 - $0.0495 | Request the lead time here |
0.050 in
1.3 mm
|
0.505 in
12.8 mm
|
0.050 in
1.3 mm
|
0.370 in
9.4 mm
|
|
0.410 in
10.4 mm
|
||
| $0.2888 - $0.396 | Request the lead time here |
0.039 in
1 mm
|
0.787 in
20 mm
|
0.071 in
1.8 mm
|
0.315 in
8 mm
|
|
0.390 in
9.9 mm
|
||
| $0.1095 - $0.1499 | 2000 In stock |
0.058 in
1.5 mm
|
0.880 in
22.4 mm
|
0.085 in
2.2 mm
|
0.260 in
6.6 mm
|
|
0.312 in
7.9 mm
|
||
| $0.0647 - $0.0753 | Request the lead time here |
0.039 in
1 mm
|
0.522 in
13.3 mm
|
0.071 in
1.8 mm
|
0.165 in
4.2 mm
|
6
|
0.364 in
9.2 mm
|
||
| $0.0414 - $0.0569 | Request the lead time here |
0.060 in
1.5 mm
|
0.470 in
11.9 mm
|
0.440 in
11.2 mm
|
0.219 in
5.6 mm
|
|
0.344 in
8.7 mm
|
||
| $0.0428 - $0.0585 | Request the lead time here |
0.060 in
1.5 mm
|
0.516 in
13.1 mm
|
0.050 in
1.3 mm
|
0.260 in
6.6 mm
|
|
0.345 in
8.8 mm
|
||
| $0.027 - $0.0369 | Request the lead time here |
0.031 in
0.8 mm
|
0.375 in
9.5 mm
|
0.100 in
2.5 mm
|
0.260 in
6.6 mm
|
|
0.312 in
7.9 mm
|
||
| $0.0587 - $0.0804 | 8000 In stock |
0.063 in
1.6 mm
|
0.550 in
14 mm
|
0.469 in
11.9 mm
|
0.247 in
6.3 mm
|
|
0.380 in
9.7 mm
|
||
| $0.0788 - $0.1079 | Request the lead time here |
0.197 in
5 mm
|
0.591 in
15 mm
|
0.128 in
3.3 mm
|
0.157 in
4 mm
|
|
0.394 in
10 mm
|
||
| $0.1254 - $0.1721 | Request the lead time here |
0.261 in
6.6 mm
|
0.839 in
21.3 mm
|
0.349 in
8.9 mm
|
0.388 in
9.9 mm
|
|
0.475 in
12.1 mm
|
||
| $0.0668 - $0.0918 | Request the lead time here |
0.070 in
1.8 mm
|
0.598 in
15.2 mm
|
0.126 in
3.2 mm
|
0.372 in
9.4 mm
|
|
0.477 in
12.1 mm
|
||
| $0.2757 - $0.3782 | Request the lead time here |
0.185 in
4.7 mm
|
0.730 in
18.5 mm
|
0.245 in
6.2 mm
|
0.299 in
7.6 mm
|
|
0.485 in
12.3 mm
|
||
| $0.0615 - $0.0845 | 1000 In stock |
0.047 in
1.2 mm
|
0.615 in
15.6 mm
|
0.047 in
1.2 mm
|
0.208 in
5.3 mm
|
10
|
0.315 in
8 mm
|
||
| $0.0765 - $0.1052 | 8000 In stock |
0.025 in
0.6 mm
|
0.600 in
15.2 mm
|
0.500 in
12.7 mm
|
0.324 in
8.2 mm
|
|
0.485 in
12.3 mm