Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0524 - $0.0717 | 11000 In stock |
0.046 in
1.2 mm
|
0.250 in
6.4 mm
|
0.109 in
2.8 mm
|
0.115 in
2.9 mm
|
4. M2.5
|
0.145 in
3.7 mm
|
||
| $0.053 - $0.0725 | 6000 In stock |
0.020 in
0.5 mm
|
0.239 in
6.1 mm
|
0.050 in
1.3 mm
|
0.116 in
2.9 mm
|
4. M2.5
|
0.139 in
3.5 mm
|
||
| $0.071 - $0.0974 | 3000 In stock |
0.031 in
0.8 mm
|
0.250 in
6.4 mm
|
0.062 in
1.6 mm
|
0.118 in
3 mm
|
4. M2.5
|
0.143 in
3.6 mm
|
||
| $0.0632 - $0.0869 | 9000 In stock |
0.055 in
1.4 mm
|
0.250 in
6.4 mm
|
0.090 in
2.3 mm
|
0.120 in
3 mm
|
|
0.150 in
3.8 mm
|
||
| $0.0411 - $0.0566 | 6000 In stock |
0.032 in
0.8 mm
|
0.260 in
6.6 mm
|
0.437 in
11.1 mm
|
0.125 in
3.2 mm
|
4. M3
|
0.158 in
4 mm
|
||
| $0.0515 - $0.0705 | 18000 In stock |
0.047 in
1.2 mm
|
0.235 in
6 mm
|
0.047 in
1.2 mm
|
|
|
0.145 in
3.7 mm
|
||
| $0.0515 - $0.0705 | 199000 In stock |
0.047 in
1.2 mm
|
0.235 in
6 mm
|
0.156 in
4 mm
|
|
|
0.145 in
3.7 mm
|
||
| $0.0515 - $0.0705 | Request the lead time here |
0.047 in
1.2 mm
|
0.235 in
6 mm
|
0.500 in
12.7 mm
|
0.115 in
2.9 mm
|
#4
|
0.145 in
3.7 mm
|
||
| $0.0531 - $0.0728 | 13000 In stock |
0.047 in
1.2 mm
|
0.290 in
7.4 mm
|
0.125 in
3.2 mm
|
0.140 in
3.6 mm
|
#6
|
0.170 in
4.3 mm
|
||
| $0.0531 - $0.0728 | 173000 In stock |
0.047 in
1.2 mm
|
0.290 in
7.4 mm
|
0.500 in
12.7 mm
|
0.140 in
3.6 mm
|
#6
|
0.170 in
4.3 mm
|
||
| $0.0546 - $0.075 | 6000 In stock |
0.031 in
0.8 mm
|
0.513 in
13 mm
|
0.250 in
6.4 mm
|
|
|
0.312 in
7.9 mm
|
||
| $0.0546 - $0.075 | 27000 In stock |
0.063 in
1.6 mm
|
0.513 in
13 mm
|
0.250 in
6.4 mm
|
0.260 in
6.6 mm
|
|
0.312 in
7.9 mm
|
||
| $0.0573 - $0.0785 | 14000 In stock |
0.063 in
1.6 mm
|
0.513 in
13 mm
|
0.625 in
15.9 mm
|
0.260 in
6.6 mm
|
|
0.312 in
7.9 mm
|
||
| $0.0524 - $0.0717 | 14000 In stock |
0.046 in
1.2 mm
|
0.240 in
6.1 mm
|
0.031 in
0.8 mm
|
0.115 in
2.9 mm
|
4. M2.5
|
0.137 in
3.5 mm
|
||
| $0.0314 - $0.0431 | Request the lead time here |
0.046 in
1.2 mm
|
0.203 in
5.2 mm
|
0.031 in
0.8 mm
|
0.115 in
2.9 mm
|
4. M2.5
|
0.140 in
3.6 mm
|
||
| $0.0449 - $0.0615 | 2000 In stock |
0.046 in
1.2 mm
|
0.235 in
6 mm
|
0.093 in
2.4 mm
|
0.115 in
2.9 mm
|
|
0.145 in
3.7 mm
|
||
| $0.0449 - $0.0615 | Request the lead time here |
0.078 in
2 mm
|
0.200 in
5.1 mm
|
0.031 in
0.8 mm
|
0.116 in
2.9 mm
|
4. M2.5
|
0.135 in
3.4 mm
|
||
| $0.0524 - $0.0717 | 15000 In stock |
0.046 in
1.2 mm
|
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
0.118 in
3 mm
|
4. M2.5
|
0.139 in
3.5 mm
|
||
| $0.0305 - $0.0416 | 8000 In stock |
0.046 in
1.2 mm
|
0.250 in
6.4 mm
|
0.062 in
1.6 mm
|
0.120 in
3 mm
|
4. M3
|
0.138 in
3.5 mm
|
||
| $0.0557 - $0.0762 | 2000 In stock |
0.047 in
1.2 mm
|
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
|
0.156 in
4 mm