Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1193 - $0.1637 | Request the lead time here |
0.058 in
1.5 mm
|
0.625 in
15.9 mm
|
0.210 in
5.3 mm
|
0.263 in
6.7 mm
|
|
0.379 in
9.6 mm
|
||
| $0.1035 - $0.1419 | 6000 In stock |
0.062 in
1.6 mm
|
0.625 in
15.9 mm
|
0.090 in
2.3 mm
|
0.253 in
6.4 mm
|
|
0.311 in
7.9 mm
|
||
| $0.0788 - $0.1079 | Request the lead time here |
0.120 in
3 mm
|
0.750 in
19.1 mm
|
0.250 in
6.4 mm
|
0.220 in
5.6 mm
|
12
|
0.255 in
6.5 mm
|
||
| $0.0786 - $0.1079 | 8000 In stock |
0.055 in
1.4 mm
|
0.630 in
16 mm
|
0.748 in
19 mm
|
0.437 in
11.1 mm
|
7/16
|
0.500 in
12.7 mm
|
||
| $0.0432 - $0.0591 | Request the lead time here |
0.060 in
1.5 mm
|
0.690 in
17.5 mm
|
0.230 in
5.8 mm
|
0.320 in
8.1 mm
|
5/16
|
0.438 in
11.1 mm
|
||
| $0.0584 - $0.08 | Request the lead time here |
0.062 in
1.6 mm
|
0.562 in
14.3 mm
|
0.062 in
1.6 mm
|
0.215 in
5.5 mm
|
10
|
0.365 in
9.3 mm
|
||
| $0.2619 - $0.3593 | Request the lead time here |
0.067 in
1.7 mm
|
0.691 in
17.6 mm
|
0.187 in
4.7 mm
|
0.256 in
6.5 mm
|
1/4
|
0.363 in
9.2 mm
|
||
| $0.0749 - $0.1026 | Request the lead time here |
0.340 in
8.6 mm
|
0.343 in
8.7 mm
|
0.150 in
3.8 mm
|
0.130 in
3.3 mm
|
|
0.232 in
5.9 mm
|
||
| $0.0615 - $0.0845 | 9000 In stock |
0.125 in
3.2 mm
|
0.687 in
17.4 mm
|
0.125 in
3.2 mm
|
0.328 in
8.3 mm
|
|
0.437 in
11.1 mm
|
||
| $0.0872 - $0.1196 | 3000 In stock |
0.046 in
1.2 mm
|
0.687 in
17.4 mm
|
0.334 in
8.5 mm
|
0.263 in
6.7 mm
|
|
0.348 in
8.8 mm
|
||
| $0.0845 - $0.116 | 6000 In stock |
0.190 in
4.8 mm
|
0.710 in
18 mm
|
0.110 in
2.8 mm
|
0.255 in
6.5 mm
|
|
0.338 in
8.6 mm
|
||
| $0.2282 - $0.2663 | 3000 In stock |
0.063 in
1.6 mm
|
0.720 in
18.3 mm
|
0.156 in
4 mm
|
0.270 in
6.9 mm
|
1/4
|
0.485 in
12.3 mm
|
||
| $0.2009 - $0.2757 | Request the lead time here |
0.250 in
6.4 mm
|
0.730 in
18.5 mm
|
0.343 in
8.7 mm
|
0.257 in
6.5 mm
|
1/4
|
0.372 in
9.4 mm
|
||
| $0.2321 - $0.3185 | 2000 In stock |
0.100 in
2.5 mm
|
0.745 in
18.9 mm
|
0.155 in
3.9 mm
|
0.391 in
9.9 mm
|
|
0.545 in
13.8 mm
|
||
| $0.0608 - $0.0833 | Request the lead time here |
0.063 in
1.6 mm
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
0.344 in
8.7 mm
|
|
0.469 in
11.9 mm
|
||
| $0.0711 - $0.0974 | 1000 In stock |
0.188 in
4.8 mm
|
0.750 in
19.1 mm
|
0.047 in
1.2 mm
|
0.430 in
10.9 mm
|
|
0.500 in
12.7 mm
|
||
| $0.0707 - $0.0969 | 3000 In stock |
0.062 in
1.6 mm
|
0.750 in
19.1 mm
|
0.250 in
6.4 mm
|
0.509 in
12.9 mm
|
1/2
|
0.617 in
15.7 mm
|
||
| $0.0711 - $0.0974 | 7000 In stock |
0.094 in
2.4 mm
|
0.743 in
18.9 mm
|
0.109 in
2.8 mm
|
0.375 in
9.5 mm
|
3/8
|
0.500 in
12.7 mm
|
||
| $0.0872 - $0.1194 | Request the lead time here |
0.125 in
3.2 mm
|
0.748 in
19 mm
|
0.359 in
9.1 mm
|
0.384 in
9.8 mm
|
|
0.507 in
12.9 mm
|
||
| $0.069 - $0.0944 | 19000 In stock |
0.125 in
3.2 mm
|
0.750 in
19.1 mm
|
0.094 in
2.4 mm
|
0.265 in
6.7 mm
|
1/4
|
0.375 in
9.5 mm