Menu Search

Shoulder Washers

In stock

Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.

Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.

Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.

Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.

Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.

Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.

  • Material: Polyamide (PA), Nylon, Polyphenylene Sulfide (PPS)
  • Colors: Natural and Black
  • UL94 V2 and UL94 V0 flame rated options.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
2,000 results
Product SKUs information
Item Code Price range Availability Flange Height Flange Outside Diameter Base Height Inside Diameter Compatible Screw Sizes (All) Base Outside Diameter View
$0.0749 - $0.1026 Request the lead time here
0.031 in
0.875 in
0.050 in
0.520 in
0.580 in
$0.0753 - $0.1032 13000 In stock
0.125 in
0.750 in
0.216 in
0.381 in
3/8
0.498 in
12SWS3003 $0.0711 - $0.0974 5000 In stock
0.094 in
0.750 in
0.219 in
0.266 in
0.380 in
$0.0752 - $0.1029 5000 In stock
0.031 in
0.745 in
0.063 in
0.320 in
5/16
0.370 in
$0.0822 - $0.1127 Request the lead time here
0.065 in
0.740 in
0.395 in
0.322 in
0.430 in
$0.0765 - $0.105 Request the lead time here
0.050 in
0.750 in
0.250 in
0.260 in
1/4
0.312 in
$0.1104 - $0.1514 1000 In stock
0.059 in
0.483 in
0.157 in
0.240 in
0.315 in
$0.0398 - $0.0545 Request the lead time here
0.118 in
0.500 in
0.080 in
0.145 in
6
0.213 in
$0.0615 - $0.0845 Request the lead time here
0.094 in
0.510 in
0.031 in
0.156 in
0.250 in
$0.0431 - $0.0591 11000 In stock
0.125 in
0.500 in
0.047 in
0.219 in
0.281 in
$0.0546 - $0.075 Request the lead time here
0.031 in
0.500 in
0.027 in
0.199 in
0.248 in
$0.3651 - $0.5009 3000 In stock
0.125 in
0.500 in
1.250 in
0.250 in
0.375 in
$0.1157 - $0.1586 Request the lead time here
0.063 in
0.500 in
0.141 in
0.285 in
0.345 in
$0.041 - $0.0563 1000 In stock
0.030 in
0.500 in
0.060 in
0.260 in
0.365 in
$0.0335 - $0.0458 500 In stock
0.125 in
0.450 in
0.460 in
0.195 in
10
0.250 in
$0.0345 - $0.0474 Request the lead time here
0.054 in
0.502 in
0.316 in
0.194 in
0.254 in
$0.0461 - $0.0632 43000 In stock
0.031 in
0.558 in
0.425 in
0.313 in
0.373 in
$0.0615 - $0.0845 1000 In stock
0.031 in
0.500 in
0.016 in
0.141 in
0.318 in
$0.0615 - $0.0845 Request the lead time here
0.031 in
0.500 in
0.047 in
0.141 in
0.318 in
$0.0647 - $0.0887 Request the lead time here
0.085 in
0.745 in
0.018 in
0.200 in
10
0.305 in
  • of 100
Natural Nylon 6/6 Shoulder Washer - ; Base Height 1.3 mm | 0.050 in; Base Outside Diameter 14.7 mm | 0.580 in;

12SWS2591

Price Range
$0.1026 - $0.0749

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.050 in
  • Base Outside Diameter
    0.580 in
  • Flange Height
    0.031 in
  • Flange Outside Diameter
    0.875 in
  • Inside Diameter
    0.520 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 19.1 mm | 0.750 in; Base Height 5.5 mm | 0.216 in; Base Outside Diameter 12.6 mm | 0.498 in; Compatible Screw Sizes 3/8

12SWS2595

Price Range
$0.1032 - $0.0753

Stock Levels
13000 In stock
Attributes
  • Base Height
    0.216 in
  • Base Outside Diameter
    0.498 in
  • Flange Height
    0.125 in
  • Flange Outside Diameter
    0.750 in
  • Inside Diameter
    0.381 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 5.5 mm | 0.218 in; Base Outside Diameter 9.7 mm | 0.380 in;

12SWS3003

Price Range
$0.0974 - $0.0711

Stock Levels
5000 In stock
Attributes
  • Base Height
    0.219 in
  • Base Outside Diameter
    0.380 in
  • Flange Height
    0.094 in
  • Flange Outside Diameter
    0.750 in
  • Inside Diameter
    0.266 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 18.9 mm | 0.745 in; Base Height 1.6 mm | 0.062 in; Base Outside Diameter 9.4 mm | 0.370 in; Compatible Screw Sizes 5/16 in

12SWS3008

Price Range
$0.1029 - $0.0752

Stock Levels
5000 In stock
Attributes
  • Base Height
    0.063 in
  • Base Outside Diameter
    0.370 in
  • Flange Height
    0.031 in
  • Flange Outside Diameter
    0.745 in
  • Inside Diameter
    0.320 in
Natural Nylon 6/6 Shoulder Washer - Outside Diameter 18.8 mm | 0.740 in; Base Height 10 mm | 0.395 in; Base Outside Diameter 10.9 mm | 0.430 in;

12SWS3012

Price Range
$0.1127 - $0.0822

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.395 in
  • Base Outside Diameter
    0.430 in
  • Flange Height
    0.065 in
  • Flange Outside Diameter
    0.740 in
  • Inside Diameter
    0.322 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 19.1 mm | 0.750 in; Base Height 6.4 mm | 0.250 in; Base Outside Diameter 7.9 mm | 0.312 in; Compatible Screw Sizes 1/4 in

12SWS0934

Price Range
$0.105 - $0.0765

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.250 in
  • Base Outside Diameter
    0.312 in
  • Flange Height
    0.050 in
  • Flange Outside Diameter
    0.750 in
  • Inside Diameter
    0.260 in
Shoulder Washer 0.240 in 0.315 in 0.157 in Nylon 6/6 Natural

12SWS0940

Price Range
$0.1514 - $0.1104

Stock Levels
1000 In stock
Attributes
  • Base Height
    0.157 in
  • Base Outside Diameter
    0.315 in
  • Flange Height
    0.059 in
  • Flange Outside Diameter
    0.483 in
  • Inside Diameter
    0.240 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 12.7 mm | 0.500 in; Base Height 2 mm | 0.080 in; Base Outside Diameter 5.4 mm | 0.213 in; Compatible Screw Sizes 6

12SWS0955

Price Range
$0.0545 - $0.0398

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.080 in
  • Base Outside Diameter
    0.213 in
  • Flange Height
    0.118 in
  • Flange Outside Diameter
    0.500 in
  • Inside Diameter
    0.145 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 0.8 mm | 0.031 in; Base Outside Diameter 6.4 mm | 0.250 in;

12SWS1032

Price Range
$0.0845 - $0.0615

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.031 in
  • Base Outside Diameter
    0.250 in
  • Flange Height
    0.094 in
  • Flange Outside Diameter
    0.510 in
  • Inside Diameter
    0.156 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 1.2 mm | 0.047 in; Base Outside Diameter 7.1 mm | 0.281 in;

12SWS1037

Price Range
$0.0591 - $0.0431

Stock Levels
11000 In stock
Attributes
  • Base Height
    0.047 in
  • Base Outside Diameter
    0.281 in
  • Flange Height
    0.125 in
  • Flange Outside Diameter
    0.500 in
  • Inside Diameter
    0.219 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 0.7 mm | 0.027 in; Base Outside Diameter 6.3 mm | 0.248 in;

12SWS1042

Price Range
$0.075 - $0.0546

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.027 in
  • Base Outside Diameter
    0.248 in
  • Flange Height
    0.031 in
  • Flange Outside Diameter
    0.500 in
  • Inside Diameter
    0.199 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 31.8 mm | 1.250 in; Base Outside Diameter 9.5 mm | 0.375 in;

12SWS1047

Price Range
$0.5009 - $0.3651

Stock Levels
3000 In stock
Attributes
  • Base Height
    1.250 in
  • Base Outside Diameter
    0.375 in
  • Flange Height
    0.125 in
  • Flange Outside Diameter
    0.500 in
  • Inside Diameter
    0.250 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 3.6 mm | 0.140 in; Base Outside Diameter 8.8 mm | 0.345 in;

12SWS1054

Price Range
$0.1586 - $0.1157

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.141 in
  • Base Outside Diameter
    0.345 in
  • Flange Height
    0.063 in
  • Flange Outside Diameter
    0.500 in
  • Inside Diameter
    0.285 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 1.5 mm | 0.060 in; Base Outside Diameter 9.3 mm | 0.365 in;

12SWS1059

Price Range
$0.0563 - $0.041

Stock Levels
1000 In stock
Attributes
  • Base Height
    0.060 in
  • Base Outside Diameter
    0.365 in
  • Flange Height
    0.030 in
  • Flange Outside Diameter
    0.500 in
  • Inside Diameter
    0.260 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 11.4 mm | 0.450 in; Base Height 11.7 mm | 0.460 in; Base Outside Diameter 6.4 mm | 0.250 in; Compatible Screw Sizes 10

12SWS1063

Price Range
$0.0458 - $0.0335

Stock Levels
500 In stock
Attributes
  • Base Height
    0.460 in
  • Base Outside Diameter
    0.250 in
  • Flange Height
    0.125 in
  • Flange Outside Diameter
    0.450 in
  • Inside Diameter
    0.195 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 8 mm | 0.316 in; Base Outside Diameter 6.5 mm | 0.254 in;

12SWS1067

Price Range
$0.0474 - $0.0345

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.316 in
  • Base Outside Diameter
    0.254 in
  • Flange Height
    0.054 in
  • Flange Outside Diameter
    0.502 in
  • Inside Diameter
    0.194 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 10.8 mm | 0.425 in; Base Outside Diameter 9.5 mm | 0.373 in;

12SWS1073

Price Range
$0.0632 - $0.0461

Stock Levels
43000 In stock
Attributes
  • Base Height
    0.425 in
  • Base Outside Diameter
    0.373 in
  • Flange Height
    0.031 in
  • Flange Outside Diameter
    0.558 in
  • Inside Diameter
    0.313 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 0.4 mm | 0.015 in; Base Outside Diameter 8.1 mm | 0.318 in;

12SWS1080

Price Range
$0.0845 - $0.0615

Stock Levels
1000 In stock
Attributes
  • Base Height
    0.016 in
  • Base Outside Diameter
    0.318 in
  • Flange Height
    0.031 in
  • Flange Outside Diameter
    0.500 in
  • Inside Diameter
    0.141 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 1.2 mm | 0.046 in; Base Outside Diameter 8.1 mm | 0.318 in;

12SWS1084

Price Range
$0.0845 - $0.0615

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.047 in
  • Base Outside Diameter
    0.318 in
  • Flange Height
    0.031 in
  • Flange Outside Diameter
    0.500 in
  • Inside Diameter
    0.141 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 18.9 mm | 0.745 in; Base Height 0.5 mm | 0.018 in; Base Outside Diameter 7.7 mm | 0.305 in; Compatible Screw Sizes 10

12SWS2590

Price Range
$0.0887 - $0.0647

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.018 in
  • Base Outside Diameter
    0.305 in
  • Flange Height
    0.085 in
  • Flange Outside Diameter
    0.745 in
  • Inside Diameter
    0.200 in