Menu Search

Shoulder Washers

In stock

Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.

Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.

Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.

Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.

Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.

Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.

  • Material: Polyamide (PA), Nylon, Polyphenylene Sulfide (PPS)
  • Colors: Natural and Black
  • UL94 V2 and UL94 V0 flame rated options.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
2,000 results
Product SKUs information
Item Code Price range Availability Flange Height Flange Outside Diameter Base Height Inside Diameter Compatible Screw Sizes (All) Base Outside Diameter View
$0.2388 - $0.3276 Request the lead time here
0.044 in
0.490 in
0.081 in
0.333 in
0.400 in
$0.057 - $0.0782 40000 In stock
0.031 in
0.500 in
0.031 in
0.171 in
8
0.243 in
$0.2232 - $0.3062 Request the lead time here
0.285 in
0.281 in
0.060 in
0.194 in
10
0.233 in
$0.2654 - $0.3641 Request the lead time here
0.062 in
0.750 in
0.250 in
0.312 in
5/16
0.437 in
$0.0354 - $0.0486 2000 In stock
0.040 in
0.500 in
0.085 in
0.166 in
0.250 in
$0.0615 - $0.0845 22000 In stock
0.016 in
0.464 in
0.078 in
0.255 in
1/4
0.312 in
$0.1092 - $0.1277 36000 In stock
0.094 in
0.675 in
0.063 in
0.257 in
0.480 in
$0.0615 - $0.0845 Request the lead time here
0.031 in
0.630 in
0.047 in
0.171 in
0.248 in
$0.0458 - $0.0629 2000 In stock
0.031 in
0.588 in
0.031 in
0.198 in
10
0.253 in
$0.0615 - $0.0845 12000 In stock
0.031 in
0.500 in
0.031 in
0.252 in
1/4
0.312 in
$0.2702 - $0.3705 Request the lead time here
0.062 in
0.875 in
1.000 in
0.390 in
0.500 in
$0.032 - $0.044 Request the lead time here
0.078 in
0.500 in
0.080 in
0.145 in
0.213 in
$0.0468 - $0.0641 6000 In stock
0.040 in
0.500 in
0.076 in
0.265 in
0.345 in
$0.0365 - $0.05 5000 In stock
0.063 in
0.500 in
0.050 in
0.169 in
0.265 in
$0.0615 - $0.0845 4000 In stock
0.031 in
0.492 in
0.078 in
0.265 in
0.318 in
$0.0849 - $0.1166 Request the lead time here
0.125 in
0.450 in
0.690 in
0.190 in
8
0.260 in
$0.1088 - $0.1491 Request the lead time here
0.063 in
0.500 in
0.109 in
0.138 in
0.240 in
$0.044 - $0.0605 Request the lead time here
0.126 in
0.612 in
0.097 in
0.256 in
0.372 in
$0.173 - $0.2019 6000 In stock
0.093 in
0.500 in
0.375 in
0.380 in
0.411 in
$0.0615 - $0.0845 Request the lead time here
0.063 in
0.500 in
0.063 in
0.150 in
0.330 in
  • of 100
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 12.4 mm | 0.490 in; Base Height 2.1 mm | 0.081 in; Base Outside Diameter 10.2 mm | 0.400 in;

12SWS0936

Price Range
$0.3276 - $0.2388

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.081 in
  • Base Outside Diameter
    0.400 in
  • Flange Height
    0.044 in
  • Flange Outside Diameter
    0.490 in
  • Inside Diameter
    0.333 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 12.7 mm | 0.500 in; Base Height 0.8 mm | 0.031 in; Base Outside Diameter 6.2 mm | 0.243 in; Compatible Screw Sizes 8

12SWS0951

Price Range
$0.0782 - $0.057

Stock Levels
40000 In stock
Attributes
  • Base Height
    0.031 in
  • Base Outside Diameter
    0.243 in
  • Flange Height
    0.031 in
  • Flange Outside Diameter
    0.500 in
  • Inside Diameter
    0.171 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 7.1 mm | 0.281 in; Base Height 1.5 mm | 0.060 in; Base Outside Diameter 5.9 mm | 0.233 in; Compatible Screw Sizes 10

12SWS0957

Price Range
$0.3062 - $0.2232

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.060 in
  • Base Outside Diameter
    0.233 in
  • Flange Height
    0.285 in
  • Flange Outside Diameter
    0.281 in
  • Inside Diameter
    0.194 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 19.1 mm | 0.750 in; Base Height 6.4 mm | 0.250 in; Base Outside Diameter 11.1 mm | 0.437 in; Compatible Screw Sizes 5/16 in

12SWS0967

Price Range
$0.3641 - $0.2654

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.250 in
  • Base Outside Diameter
    0.437 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.750 in
  • Inside Diameter
    0.312 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 2.2 mm | 0.085 in; Base Outside Diameter 6.4 mm | 0.250 in;

12SWS0971

Price Range
$0.0486 - $0.0354

Stock Levels
2000 In stock
Attributes
  • Base Height
    0.085 in
  • Base Outside Diameter
    0.250 in
  • Flange Height
    0.040 in
  • Flange Outside Diameter
    0.500 in
  • Inside Diameter
    0.166 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 11.8 mm | 0.464 in; Base Height 2 mm | 0.078 in; Base Outside Diameter 7.9 mm | 0.312 in; Compatible Screw Sizes 1/4 in

12SWS1005

Price Range
$0.0845 - $0.0615

Stock Levels
22000 In stock
Attributes
  • Base Height
    0.078 in
  • Base Outside Diameter
    0.312 in
  • Flange Height
    0.016 in
  • Flange Outside Diameter
    0.464 in
  • Inside Diameter
    0.255 in
Natural Nylon 6/6 Shoulder Washer - Outside Diameter 17.1 mm | 0.675 in; Base Height 1.6 mm | 0.063 in; Base Outside Diameter 12.2 mm | 0.480 in;

12SWS1011

Price Range
$0.1277 - $0.1092

Stock Levels
36000 In stock
Attributes
  • Base Height
    0.063 in
  • Base Outside Diameter
    0.480 in
  • Flange Height
    0.094 in
  • Flange Outside Diameter
    0.675 in
  • Inside Diameter
    0.257 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 1.2 mm | 0.046 in; Base Outside Diameter 6.3 mm | 0.248 in;

12SWS1021

Price Range
$0.0845 - $0.0615

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.047 in
  • Base Outside Diameter
    0.248 in
  • Flange Height
    0.031 in
  • Flange Outside Diameter
    0.630 in
  • Inside Diameter
    0.171 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 14.9 mm | 0.588 in; Base Height 0.8 mm | 0.031 in; Base Outside Diameter 6.4 mm | 0.253 in; Compatible Screw Sizes 10

12SWS1026

Price Range
$0.0629 - $0.0458

Stock Levels
2000 In stock
Attributes
  • Base Height
    0.031 in
  • Base Outside Diameter
    0.253 in
  • Flange Height
    0.031 in
  • Flange Outside Diameter
    0.588 in
  • Inside Diameter
    0.198 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 12.7 mm | 0.500 in; Base Height 0.8 mm | 0.031 in; Base Outside Diameter 7.9 mm | 0.312 in; Compatible Screw Sizes 1/4 in

12SWS1034

Price Range
$0.0845 - $0.0615

Stock Levels
12000 In stock
Attributes
  • Base Height
    0.031 in
  • Base Outside Diameter
    0.312 in
  • Flange Height
    0.031 in
  • Flange Outside Diameter
    0.500 in
  • Inside Diameter
    0.252 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 25.4 mm | 1.000 in; Base Outside Diameter 12.7 mm | 0.500 in;

12SWS1038

Price Range
$0.3705 - $0.2702

Stock Levels
Request the lead time here
Attributes
  • Base Height
    1.000 in
  • Base Outside Diameter
    0.500 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.875 in
  • Inside Diameter
    0.390 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 2 mm | 0.080 in; Base Outside Diameter 5.4 mm | 0.213 in;

12SWS1044

Price Range
$0.044 - $0.032

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.080 in
  • Base Outside Diameter
    0.213 in
  • Flange Height
    0.078 in
  • Flange Outside Diameter
    0.500 in
  • Inside Diameter
    0.145 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 1.9 mm | 0.076 in; Base Outside Diameter 8.8 mm | 0.345 in;

12SWS1049

Price Range
$0.0641 - $0.0468

Stock Levels
6000 In stock
Attributes
  • Base Height
    0.076 in
  • Base Outside Diameter
    0.345 in
  • Flange Height
    0.040 in
  • Flange Outside Diameter
    0.500 in
  • Inside Diameter
    0.265 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 1.3 mm | 0.050 in; Base Outside Diameter 6.7 mm | 0.265 in;

12SWS1056

Price Range
$0.05 - $0.0365

Stock Levels
5000 In stock
Attributes
  • Base Height
    0.050 in
  • Base Outside Diameter
    0.265 in
  • Flange Height
    0.063 in
  • Flange Outside Diameter
    0.500 in
  • Inside Diameter
    0.169 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 2 mm | 0.078 in; Base Outside Diameter 8.1 mm | 0.318 in;

12SWS1060

Price Range
$0.0845 - $0.0615

Stock Levels
4000 In stock
Attributes
  • Base Height
    0.078 in
  • Base Outside Diameter
    0.318 in
  • Flange Height
    0.031 in
  • Flange Outside Diameter
    0.492 in
  • Inside Diameter
    0.265 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 11.4 mm | 0.450 in; Base Height 17.5 mm | 0.690 in; Base Outside Diameter 6.6 mm | 0.260 in; Compatible Screw Sizes 8

12SWS1064

Price Range
$0.1166 - $0.0849

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.690 in
  • Base Outside Diameter
    0.260 in
  • Flange Height
    0.125 in
  • Flange Outside Diameter
    0.450 in
  • Inside Diameter
    0.190 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 2.8 mm | 0.109 in; Base Outside Diameter 6.1 mm | 0.240 in;

12SWS1088

Price Range
$0.1491 - $0.1088

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.109 in
  • Base Outside Diameter
    0.240 in
  • Flange Height
    0.063 in
  • Flange Outside Diameter
    0.500 in
  • Inside Diameter
    0.138 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 2.5 mm | 0.097 in; Base Outside Diameter 9.4 mm | 0.372 in;

12SWS1076

Price Range
$0.0605 - $0.044

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.097 in
  • Base Outside Diameter
    0.372 in
  • Flange Height
    0.126 in
  • Flange Outside Diameter
    0.612 in
  • Inside Diameter
    0.256 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 9.5 mm | 0.375 in; Base Outside Diameter 10.4 mm | 0.411 in;

12SWS1081

Price Range
$0.2019 - $0.173

Stock Levels
6000 In stock
Attributes
  • Base Height
    0.375 in
  • Base Outside Diameter
    0.411 in
  • Flange Height
    0.093 in
  • Flange Outside Diameter
    0.500 in
  • Inside Diameter
    0.380 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 1.6 mm | 0.062 in; Base Outside Diameter 8.4 mm | 0.330 in;

12SWS1086

Price Range
$0.0845 - $0.0615

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.063 in
  • Base Outside Diameter
    0.330 in
  • Flange Height
    0.063 in
  • Flange Outside Diameter
    0.500 in
  • Inside Diameter
    0.150 in