Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0597 - $0.0819 | Request the lead time here |
0.031 in
0.8 mm
|
0.620 in
15.7 mm
|
0.500 in
12.7 mm
|
0.316 in
8 mm
|
5/16
|
0.370 in
9.4 mm
|
||
| $0.0615 - $0.0845 | Request the lead time here |
0.094 in
2.4 mm
|
0.510 in
13 mm
|
0.031 in
0.8 mm
|
0.156 in
4 mm
|
|
0.250 in
6.4 mm
|
||
| $0.0431 - $0.0591 | 11000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.047 in
1.2 mm
|
0.219 in
5.6 mm
|
|
0.281 in
7.1 mm
|
||
| $0.0396 - $0.0543 | 1000 In stock |
0.063 in
1.6 mm
|
0.441 in
11.2 mm
|
0.047 in
1.2 mm
|
0.194 in
4.9 mm
|
|
0.248 in
6.3 mm
|
||
| $0.3651 - $0.5009 | 3000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
1.250 in
31.8 mm
|
0.250 in
6.4 mm
|
|
0.375 in
9.5 mm
|
||
| $0.1137 - $0.1559 | Request the lead time here |
0.125 in
3.2 mm
|
0.488 in
12.4 mm
|
0.156 in
4 mm
|
0.215 in
5.5 mm
|
10
|
0.250 in
6.4 mm
|
||
| $0.0647 - $0.0887 | Request the lead time here |
0.085 in
2.2 mm
|
0.745 in
18.9 mm
|
0.018 in
0.5 mm
|
0.200 in
5.1 mm
|
10
|
0.305 in
7.7 mm
|
||
| $0.0677 - $0.093 | Request the lead time here |
0.066 in
1.7 mm
|
0.750 in
19.1 mm
|
0.312 in
7.9 mm
|
0.312 in
7.9 mm
|
5/16
|
0.375 in
9.5 mm
|
||
| $0.086 - $0.1005 | 1000 In stock |
0.031 in
0.8 mm
|
0.750 in
19.1 mm
|
0.750 in
19.1 mm
|
0.385 in
9.8 mm
|
|
0.500 in
12.7 mm
|
||
| $0.0711 - $0.0974 | 2000 In stock |
0.125 in
3.2 mm
|
0.750 in
19.1 mm
|
0.031 in
0.8 mm
|
0.375 in
9.5 mm
|
3/8
|
0.500 in
12.7 mm
|
||
| $0.0948 - $0.1301 | 13000 In stock |
0.026 in
0.7 mm
|
0.763 in
19.4 mm
|
0.196 in
5 mm
|
0.394 in
10 mm
|
|
0.562 in
14.3 mm
|
||
| $0.2633 - $0.3611 | 2500 In stock |
0.060 in
1.5 mm
|
0.752 in
19.1 mm
|
1.005 in
25.5 mm
|
0.320 in
8.1 mm
|
5/16
|
0.505 in
12.8 mm
|
||
| $0.0359 - $0.0399 | Request the lead time here |
0.055 in
1.4 mm
|
|
0.041 in
1.05 mm
|
0.205 in
5.2 mm
|
#10. M5
|
|
||
| $0.281 - $0.312 | 35000 In stock |
0.098 in
2.5 mm
|
|
0.059 in
1.5 mm
|
0.551 in
14.0 mm
|
M14. 9/16
|
|
||
| $0.0408 - $0.0503 | 104500 In stock |
0.063 in
1.6 mm
|
|
0.059 in
1.5 mm
|
0.323 in
8.2 mm
|
M8
|
0.276 in
7.0 mm
|
||
| $0.0615 - $0.0845 | Request the lead time here |
0.031 in
0.8 mm
|
0.518 in
13.2 mm
|
0.047 in
1.2 mm
|
0.080 in
2 mm
|
|
0.305 in
7.7 mm
|
||
| $0.0726 - $0.0996 | 1000 In stock |
0.031 in
0.8 mm
|
0.502 in
12.8 mm
|
0.125 in
3.2 mm
|
0.349 in
8.9 mm
|
|
0.399 in
10.1 mm
|
||
| $0.1278 - $0.1754 | Request the lead time here |
0.065 in
1.7 mm
|
0.540 in
13.7 mm
|
0.938 in
23.8 mm
|
0.260 in
6.6 mm
|
1/4
|
0.370 in
9.4 mm
|
||
| $0.2888 - $0.396 | Request the lead time here |
0.039 in
1 mm
|
0.787 in
20 mm
|
0.071 in
1.8 mm
|
0.315 in
8 mm
|
|
0.390 in
9.9 mm
|
||
| $0.1095 - $0.1499 | 2000 In stock |
0.058 in
1.5 mm
|
0.880 in
22.4 mm
|
0.085 in
2.2 mm
|
0.260 in
6.6 mm
|
|
0.312 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue