Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1874 - $0.2571 | Request the lead time here |
0.125 in
3.2 mm
|
0.875 in
22.2 mm
|
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
12. M6
|
0.620 in
15.7 mm
|
||
| $0.4163 - $0.5714 | Request the lead time here |
0.063 in
1.6 mm
|
1.525 in
38.7 mm
|
0.500 in
12.7 mm
|
0.645 in
16.4 mm
|
|
0.750 in
19.1 mm
|
||
| $0.2957 - $0.4055 | Request the lead time here |
0.062 in
1.6 mm
|
0.562 in
14.3 mm
|
0.250 in
6.4 mm
|
0.188 in
4.8 mm
|
|
0.312 in
7.9 mm
|
||
| $0.0677 - $0.093 | Request the lead time here |
0.031 in
0.8 mm
|
0.615 in
15.6 mm
|
0.047 in
1.2 mm
|
0.253 in
6.4 mm
|
|
0.310 in
7.9 mm
|
||
| $0.3402 - $0.4665 | Request the lead time here |
0.130 in
3.3 mm
|
1.000 in
25.4 mm
|
0.500 in
12.7 mm
|
0.280 in
7.1 mm
|
1/4
|
0.493 in
12.5 mm
|
||
| $0.0617 - $0.0846 | Request the lead time here |
0.078 in
2 mm
|
0.378 in
9.6 mm
|
0.156 in
4 mm
|
0.116 in
2.9 mm
|
4
|
0.194 in
4.9 mm
|
||
| $0.1314 - $0.1805 | Request the lead time here |
0.039 in
1 mm
|
0.570 in
14.5 mm
|
0.783 in
19.9 mm
|
0.413 in
10.5 mm
|
|
0.491 in
12.5 mm
|
||
| $0.038 - $0.0578 | Request the lead time here |
0.039 in
1.0 mm
|
0.165 in
4.2 mm
|
0.197 in
5.0 mm
|
0.083 in
2.1 mm
|
M2
|
0.118 in
3.0 mm
|
||
| $0.165 - $0.2264 | Request the lead time here |
0.063 in
1.6 mm
|
0.750 in
19.1 mm
|
0.688 in
17.5 mm
|
0.313 in
8 mm
|
|
0.438 in
11.1 mm
|
||
| $0.0336 - $0.0458 | Request the lead time here |
0.046 in
1.2 mm
|
0.250 in
6.4 mm
|
0.062 in
1.6 mm
|
0.120 in
3 mm
|
4. M3
|
0.138 in
3.5 mm
|
||
| $0.0959 - $0.1314 | Request the lead time here |
0.125 in
3.2 mm
|
0.748 in
19 mm
|
0.359 in
9.1 mm
|
0.384 in
9.8 mm
|
|
0.507 in
12.9 mm
|
||
| $0.0641 - $0.0879 | Request the lead time here |
0.063 in
1.6 mm
|
0.560 in
14.2 mm
|
0.422 in
10.7 mm
|
0.255 in
6.5 mm
|
|
0.375 in
9.5 mm
|
||
| $0.0435 - $0.0663 | Request the lead time here |
0.039 in
1.0 mm
|
0.244 in
6.2 mm
|
0.039 in
1.0 mm
|
0.122 in
3.1 mm
|
M3
|
0.157 in
4.0 mm
|
||
| $0.3192 - $0.4379 | Request the lead time here |
0.094 in
2.4 mm
|
0.750 in
19.1 mm
|
0.500 in
12.7 mm
|
0.380 in
9.7 mm
|
3/8
|
0.625 in
15.9 mm
|
||
| $0.092 - $0.126 | Request the lead time here |
0.062 in
1.6 mm
|
0.825 in
21 mm
|
0.500 in
12.7 mm
|
0.520 in
13.2 mm
|
1/2. M13
|
0.620 in
15.7 mm
|
||
| $0.251 - $0.293 | 3500 In stock |
0.063 in
1.6 mm
|
0.720 in
18.3 mm
|
0.156 in
4 mm
|
0.270 in
6.9 mm
|
1/4
|
0.485 in
12.3 mm
|
||
| $0.1301 - $0.1785 | Request the lead time here |
0.315 in
8 mm
|
0.413 in
10.5 mm
|
0.138 in
3.5 mm
|
0.217 in
5.5 mm
|
10
|
0.244 in
6.2 mm
|
||
| $0.0383 - $0.0527 | Request the lead time here |
0.047 in
1.2 mm
|
0.250 in
6.4 mm
|
0.047 in
1.2 mm
|
0.115 in
2.9 mm
|
4
|
0.156 in
4 mm
|
||
| $0.2415 - $0.3314 | Request the lead time here |
0.050 in
1.3 mm
|
1.937 in
49.2 mm
|
0.050 in
1.3 mm
|
0.453 in
11.5 mm
|
|
0.500 in
12.7 mm
|
||
| $0.0543 - $0.0747 | Request the lead time here |
0.031 in
0.8 mm
|
0.265 in
6.7 mm
|
0.156 in
4 mm
|
0.142 in
3.6 mm
|
6. M3.5
|
0.205 in
5.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue