Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2363 - $0.3242 | 4000 In stock |
0.100 in
2.5 mm
|
0.830 in
21.1 mm
|
0.250 in
6.4 mm
|
0.253 in
6.4 mm
|
1/4
|
0.452 in
11.5 mm
|
||
| $0.0836 - $0.1146 | 5000 In stock |
0.047 in
1.2 mm
|
0.880 in
22.4 mm
|
0.203 in
5.2 mm
|
0.617 in
15.7 mm
|
|
0.750 in
19.1 mm
|
||
| $0.1853 - $0.2541 | Request the lead time here |
0.063 in
1.6 mm
|
0.875 in
22.2 mm
|
0.375 in
9.5 mm
|
0.438 in
11.1 mm
|
|
0.531 in
13.5 mm
|
||
| $0.1196 - $0.1641 | Request the lead time here |
0.102 in
2.6 mm
|
0.996 in
25.3 mm
|
0.100 in
2.5 mm
|
0.436 in
11.1 mm
|
|
0.645 in
16.4 mm
|
||
| $0.1433 - $0.1967 | 2500 In stock |
0.125 in
3.2 mm
|
0.980 in
24.9 mm
|
0.250 in
6.4 mm
|
0.406 in
10.3 mm
|
|
0.546 in
13.9 mm
|
||
| $0.1889 - $0.2589 | Request the lead time here |
0.125 in
3.2 mm
|
0.995 in
25.3 mm
|
0.619 in
15.7 mm
|
0.504 in
12.8 mm
|
1/2
|
0.740 in
18.8 mm
|
||
| $0.288 - $0.3951 | Request the lead time here |
0.060 in
1.5 mm
|
1.000 in
25.4 mm
|
0.130 in
3.3 mm
|
0.530 in
13.5 mm
|
|
0.750 in
19.1 mm
|
||
| $0.2402 - $0.3296 | 1500 In stock |
0.250 in
6.4 mm
|
1.000 in
25.4 mm
|
0.188 in
4.8 mm
|
0.325 in
8.3 mm
|
5/16
|
0.435 in
11 mm
|
||
| $0.1526 - $0.2091 | 17000 In stock |
0.063 in
1.6 mm
|
1.005 in
25.5 mm
|
0.313 in
8 mm
|
0.375 in
9.5 mm
|
3/8
|
0.500 in
12.7 mm
|
||
| $0.2195 - $0.3012 | 2000 In stock |
0.130 in
3.3 mm
|
1.000 in
25.4 mm
|
0.120 in
3 mm
|
0.645 in
16.4 mm
|
|
0.745 in
18.9 mm
|
||
| $0.2195 - $0.3012 | 3000 In stock |
0.050 in
1.3 mm
|
1.937 in
49.2 mm
|
0.050 in
1.3 mm
|
0.453 in
11.5 mm
|
|
0.500 in
12.7 mm
|
||
| $0.1349 - $0.3072 | Request the lead time here |
0.053 in
1.3 mm
|
1.000 in
25.4 mm
|
0.225 in
5.7 mm
|
0.250 in
6.4 mm
|
1/4
|
0.380 in
9.7 mm
|
||
| $0.0282 - $0.0389 | Request the lead time here |
0.063 in
1.6 mm
|
0.375 in
9.5 mm
|
0.031 in
0.8 mm
|
0.130 in
3.3 mm
|
|
0.248 in
6.3 mm
|
||
| $0.3092 - $0.4242 | 1000 In stock |
0.070 in
1.8 mm
|
0.500 in
12.7 mm
|
0.065 in
1.7 mm
|
0.140 in
3.6 mm
|
6
|
0.250 in
6.4 mm
|
||
| $0.0468 - $0.0641 | 9497 In stock |
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.187 in
4.7 mm
|
0.265 in
6.7 mm
|
1/4
|
0.307 in
7.8 mm
|
||
| $0.0362 - $0.0495 | 1000 In stock |
0.030 in
0.8 mm
|
0.500 in
12.7 mm
|
0.050 in
1.3 mm
|
0.318 in
8.1 mm
|
5/16
|
0.365 in
9.3 mm
|
||
| $0.068 - $0.0933 | 54000 In stock |
0.065 in
1.7 mm
|
0.698 in
17.7 mm
|
0.748 in
19 mm
|
0.316 in
8 mm
|
5/16
|
0.400 in
10.2 mm
|
||
| $0.1019 - $0.14 | 23000 In stock |
0.068 in
1.7 mm
|
0.563 in
14.3 mm
|
0.240 in
6.1 mm
|
0.320 in
8.1 mm
|
5/16
|
0.443 in
11.3 mm
|
||
| $0.0615 - $0.0845 | 20000 In stock |
0.063 in
1.6 mm
|
0.425 in
10.8 mm
|
0.172 in
4.4 mm
|
0.260 in
6.6 mm
|
1/4
|
0.377 in
9.6 mm
|
||
| $0.0615 - $0.0845 | 13000 In stock |
0.031 in
0.8 mm
|
0.688 in
17.5 mm
|
0.047 in
1.2 mm
|
0.508 in
12.9 mm
|
1/2
|
0.543 in
13.8 mm