Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0837 - $0.1148 | 1000 In stock |
0.032 in
0.8 mm
|
0.210 in
5.3 mm
|
0.039 in
1 mm
|
0.118 in
3 mm
|
4
|
0.141 in
3.6 mm
|
||
| $0.2585 - $0.3545 | Request the lead time here |
0.059 in
1.5 mm
|
0.281 in
7.1 mm
|
0.029 in
0.7 mm
|
0.110 in
2.8 mm
|
2
|
0.178 in
4.5 mm
|
||
| $0.0323 - $0.0444 | Request the lead time here |
0.075 in
1.9 mm
|
0.500 in
12.7 mm
|
0.018 in
0.5 mm
|
0.140 in
3.6 mm
|
6
|
0.240 in
6.1 mm
|
||
| $0.0252 - $0.0347 | Request the lead time here |
0.030 in
0.8 mm
|
0.312 in
7.9 mm
|
0.023 in
0.6 mm
|
0.126 in
3.2 mm
|
4
|
0.197 in
5 mm
|
||
| $0.0363 - $0.0498 | 5000 In stock |
0.030 in
0.8 mm
|
0.276 in
7 mm
|
0.226 in
5.7 mm
|
0.177 in
4.5 mm
|
8
|
0.236 in
6 mm
|
||
| $0.0386 - $0.0527 | 35000 In stock |
0.047 in
1.2 mm
|
0.290 in
7.4 mm
|
0.296 in
7.5 mm
|
0.140 in
3.6 mm
|
6
|
0.170 in
4.3 mm
|
||
| $0.0563 - $0.077 | Request the lead time here |
0.031 in
0.8 mm
|
0.252 in
6.4 mm
|
0.031 in
0.8 mm
|
0.140 in
3.6 mm
|
6
|
0.186 in
4.7 mm
|
||
| $0.0494 - $0.0677 | 10000 In stock |
0.047 in
1.2 mm
|
0.250 in
6.4 mm
|
0.031 in
0.8 mm
|
0.100 in
2.5 mm
|
2
|
0.114 in
2.9 mm
|
||
| $0.0494 - $0.0677 | Request the lead time here |
0.047 in
1.2 mm
|
0.250 in
6.4 mm
|
0.016 in
0.4 mm
|
0.111 in
2.8 mm
|
|
0.124 in
3.1 mm
|
||
| $0.0524 - $0.0717 | 10000 In stock |
0.031 in
0.8 mm
|
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
0.130 in
3.3 mm
|
|
0.195 in
5 mm
|
||
| $0.0494 - $0.0677 | Request the lead time here |
0.047 in
1.2 mm
|
0.293 in
7.4 mm
|
0.188 in
4.8 mm
|
0.138 in
3.5 mm
|
6
|
0.218 in
5.5 mm
|
||
| $0.0542 - $0.0744 | 16000 In stock |
0.031 in
0.8 mm
|
0.312 in
7.9 mm
|
0.031 in
0.8 mm
|
0.140 in
3.6 mm
|
6
|
0.185 in
4.7 mm
|
||
| $0.1047 - $0.1434 | 1000 In stock |
0.025 in
0.6 mm
|
0.234 in
5.9 mm
|
0.063 in
1.6 mm
|
0.130 in
3.3 mm
|
3
|
0.164 in
4.2 mm
|
||
| $0.0378 - $0.0519 | 6000 In stock |
0.047 in
1.2 mm
|
0.252 in
6.4 mm
|
0.047 in
1.2 mm
|
0.115 in
2.9 mm
|
|
0.140 in
3.6 mm
|
||
| $0.057 - $0.0782 | Request the lead time here |
0.078 in
2 mm
|
0.200 in
5.1 mm
|
0.052 in
1.3 mm
|
0.120 in
3 mm
|
4
|
0.135 in
3.4 mm
|
||
| $0.0297 - $0.0407 | 1000 In stock |
0.046 in
1.2 mm
|
0.250 in
6.4 mm
|
0.280 in
7.1 mm
|
0.118 in
3 mm
|
|
0.150 in
3.8 mm
|
||
| $0.0542 - $0.0744 | Request the lead time here |
0.042 in
1.1 mm
|
0.280 in
7.1 mm
|
0.185 in
4.7 mm
|
0.112 in
2.8 mm
|
|
0.150 in
3.8 mm
|
||
| $0.0257 - $0.0351 | Request the lead time here |
0.050 in
1.3 mm
|
0.250 in
6.4 mm
|
0.180 in
4.6 mm
|
0.120 in
3 mm
|
4
|
0.150 in
3.8 mm
|
||
| $0.0248 - $0.0341 | Request the lead time here |
0.062 in
1.6 mm
|
0.245 in
6.2 mm
|
0.018 in
0.5 mm
|
0.113 in
2.9 mm
|
4
|
0.150 in
3.8 mm
|
||
| $0.0494 - $0.0677 | Request the lead time here |
0.031 in
0.8 mm
|
0.313 in
8 mm
|
0.031 in
0.8 mm
|
0.136 in
3.5 mm
|
|
0.219 in
5.6 mm