Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0785 - $0.0918 | Request the lead time here |
0.114 in
2.9 mm
|
0.644 in
16.4 mm
|
0.197 in
5 mm
|
0.374 in
9.5 mm
|
|
0.492 in
12.5 mm
|
||
| $0.0338 - $0.0462 | 1000 In stock |
0.060 in
1.5 mm
|
0.620 in
15.7 mm
|
0.100 in
2.5 mm
|
0.316 in
8 mm
|
5/16
|
0.502 in
12.8 mm
|
||
| $0.1196 - $0.164 | Request the lead time here |
0.062 in
1.6 mm
|
0.625 in
15.9 mm
|
0.025 in
0.6 mm
|
0.200 in
5.1 mm
|
10
|
0.375 in
9.5 mm
|
||
| $0.0582 - $0.08 | 1000 In stock |
0.079 in
2 mm
|
0.630 in
16 mm
|
0.433 in
11 mm
|
0.315 in
8 mm
|
5/16
|
0.433 in
11 mm
|
||
| 12SWS1222 | $0.0563 - $0.077 | Request the lead time here |
0.031 in
0.8 mm
|
0.625 in
15.9 mm
|
0.031 in
0.8 mm
|
0.378 in
9.6 mm
|
3/8
|
0.448 in
11.4 mm
|
|
| $0.108 - $0.1482 | 2500 In stock |
0.050 in
1.3 mm
|
1.000 in
25.4 mm
|
0.250 in
6.4 mm
|
0.260 in
6.6 mm
|
|
0.320 in
8.1 mm
|
||
| $0.0615 - $0.0845 | 1000 In stock |
0.078 in
2 mm
|
0.550 in
14 mm
|
0.047 in
1.2 mm
|
0.260 in
6.6 mm
|
|
0.305 in
7.7 mm
|
||
| $0.1179 - $0.1374 | Request the lead time here |
0.039 in
1 mm
|
0.608 in
15.4 mm
|
0.152 in
3.9 mm
|
0.244 in
6.2 mm
|
|
0.490 in
12.4 mm
|
||
| $0.0827 - $0.1134 | Request the lead time here |
0.125 in
3.2 mm
|
0.625 in
15.9 mm
|
0.563 in
14.3 mm
|
0.390 in
9.9 mm
|
|
0.485 in
12.3 mm
|
||
| $0.1725 - $0.2366 | 1500 In stock |
0.031 in
0.8 mm
|
1.188 in
30.2 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
9/16
|
0.625 in
15.9 mm
|
||
| $0.129 - $0.177 | 1000 In stock |
0.132 in
3.4 mm
|
0.805 in
20.4 mm
|
0.108 in
2.7 mm
|
0.324 in
8.2 mm
|
5/16
|
0.502 in
12.8 mm
|
||
| $0.2642 - $0.3621 | Request the lead time here |
0.062 in
1.6 mm
|
1.000 in
25.4 mm
|
0.031 in
0.8 mm
|
0.375 in
9.5 mm
|
3/8
|
0.500 in
12.7 mm
|
||
| $0.0608 - $0.1392 | Request the lead time here |
0.063 in
1.6 mm
|
0.625 in
15.9 mm
|
0.125 in
3.2 mm
|
0.200 in
5.1 mm
|
10
|
0.313 in
8 mm
|
||
| $0.0632 - $0.0867 | 17000 In stock |
0.063 in
1.6 mm
|
0.750 in
19.1 mm
|
0.031 in
0.8 mm
|
0.260 in
6.6 mm
|
1/4
|
0.375 in
9.5 mm
|
||
| $0.0734 - $0.1007 | 5500 In stock |
0.125 in
3.2 mm
|
0.730 in
18.5 mm
|
0.150 in
3.8 mm
|
0.315 in
8 mm
|
5/16
|
0.500 in
12.7 mm
|
||
| $0.2798 - $0.3839 | 500 In stock |
0.050 in
1.3 mm
|
0.740 in
18.8 mm
|
0.200 in
5.1 mm
|
0.380 in
9.7 mm
|
|
0.563 in
14.3 mm
|
||
| $0.0588 - $0.0807 | 500 In stock |
0.062 in
1.6 mm
|
0.750 in
19.1 mm
|
0.031 in
0.8 mm
|
0.375 in
9.5 mm
|
3/8
|
0.500 in
12.7 mm
|
||
| $0.0791 - $0.1083 | 1500 In stock |
0.094 in
2.4 mm
|
0.750 in
19.1 mm
|
0.078 in
2 mm
|
0.266 in
6.8 mm
|
1/4
|
0.380 in
9.7 mm
|
||
| $0.1005 - $0.1379 | 500 In stock |
0.187 in
4.7 mm
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
0.344 in
8.7 mm
|
|
0.500 in
12.7 mm
|
||
| $0.1889 - $0.2589 | 500 In stock |
0.125 in
3.2 mm
|
0.872 in
22.1 mm
|
0.500 in
12.7 mm
|
0.335 in
8.5 mm
|
|
0.617 in
15.7 mm