Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| 30954 In stock |
|
|
|
|
|
|
|||
| $1.10 - $15.4014 | 250 In stock |
|
|
|
|
|
|
||
| $0.0717 - $0.0836 | Request the lead time here |
0.125 in
3.2 mm
|
0.395 in
10 mm
|
0.397 in
10.1 mm
|
0.200 in
5.1 mm
|
10
|
0.260 in
6.6 mm
|
||
| $0.0402 - $0.0612 | 20000 In stock |
0.059 in
1.5 mm
|
0.331 in
8.4 mm
|
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
M4
|
0.236 in
6.0 mm
|
||
| Request the lead time here |
|
|
|
|
|
|
|||
| $0.21 - $2.931 | 300 In stock |
|
|
|
|
|
|
||
| $0.4296 - $1.0725 | 1600 In stock |
|
|
|
|
|
|
||
| $0.3348 - $2.0939 | 25972 In stock |
|
|
|
|
|
|
||
| $0.1982 - $1.2395 | 10846 In stock |
|
|
|
|
|
|
||
| $0.3893 - $0.9756 | 30275 In stock |
|
|
|
|
|
|
||
| $0.3888 - $0.9744 | 1000 In stock |
|
|
|
|
|
|
||
| $0.1715 - $0.1949 | 1000 In stock |
0.047 in
1.2 mm
|
0.346 in
8.8 mm
|
0.051 in
1.3 mm
|
0.126 in
3.2 mm
|
M3
|
0.236 in
6.0 mm
|
||
| Request the lead time here |
|
|
|
|
|
|
|||
| 2037 In stock |
|
|
|
|
|
|
|||
| Request the lead time here |
|
|
|
|
|
|
|||
| 9089 In stock |
|
|
|
|
|
|
|||
| 5751 In stock |
|
|
|
|
|
|
|||
| 1785 In stock |
|
|
|
|
|
|
|||
| $0.165 - $2.332 | 4190 In stock |
|
|
|
|
|
|
||
| $0.6557 - $1.6401 | 4866 In stock |