Quantity | Unit price |
---|---|
1 - 399 | $5.7801 |
400 - 799 | $2.8778 |
800 - 3999 | $1.1588 |
4000 - 39999 | $0.5162 |
40000 + | $0.4889 |
Base Height | 10.3 mm |
---|---|
Base Height | 0.407 in |
Base Outside Diameter | 8.7 mm |
Base Outside Diameter | 0.344 in |
Flange Height | 4.7 mm |
Flange Height | 0.187 in |
Flange Outside Diameter | 12.7 mm |
Flange Outside Diameter | 0.500 in |
Inside Diameter | 5 mm |
Inside Diameter | 0.196 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Colour | Natural |
Compatible Screw Sizes (All) | 10. M4 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue