Menu Search

Shoulder Washers

In stock

Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.

Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.

Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.

Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.

Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.

Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.

  • Material: Polyamide (PA), Nylon, Polyphenylene Sulfide (PPS)
  • Colors: Natural and Black
  • UL94 V2 and UL94 V0 flame rated options.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
2,000 results
Product SKUs information
Item Code Price range Availability Flange Height Flange Outside Diameter Base Height Inside Diameter Compatible Screw Sizes (All) Base Outside Diameter View
30954 In stock
$1.10 - $15.4014 250 In stock
$0.0717 - $0.0836 Request the lead time here
0.125 in
0.395 in
0.397 in
0.200 in
10
0.260 in
$0.0402 - $0.0612 20000 In stock
0.059 in
0.331 in
0.157 in
0.161 in
M4
0.236 in
Request the lead time here
$0.21 - $2.931 300 In stock
$0.4296 - $1.0725 1600 In stock
$0.3348 - $2.0939 25972 In stock
$0.1982 - $1.2395 10846 In stock
$0.3893 - $0.9756 30275 In stock
$0.3888 - $0.9744 1000 In stock
$0.1715 - $0.1949 1000 In stock
0.047 in
0.346 in
0.051 in
0.126 in
M3
0.236 in
Request the lead time here
2037 In stock
Request the lead time here
9089 In stock
5751 In stock
1785 In stock
$0.165 - $2.332 4190 In stock
$0.6557 - $1.6401 4866 In stock
  • of 100
Natural Nylon Flanged Bushing Washer Shoulder Washer - Outside Diameter 20 mm | 0.787 in; Base Height 8.0 mm | 0.315 in; Base Outside Diameter 14.0 mm | 0.551 in; Compatible Screw Sizes M8

FBM1050A


Stock Levels
30954 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Washer Type
    Flanged Bushing Washer
Natural Nylon Flanged Bushing Washer Shoulder Washer - Outside Diameter 20 mm | 0.787 in; Base Height 8.0 mm | 0.315 in; Base Outside Diameter 14.0 mm | 0.551 in; Compatible Screw Sizes M10

FBM1090A

Price Range
$15.4014 - $1.10

Stock Levels
250 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Washer Type
    Flanged Bushing Washer
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 10 mm | 0.395 in; Base Height 10.1 mm | 0.397 in; Base Outside Diameter 6.6 mm | 0.260 in; Compatible Screw Sizes 10

12SWS0938

Price Range
$0.0836 - $0.0717

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.397 in
  • Base Outside Diameter
    0.260 in
  • Flange Height
    0.125 in
  • Flange Outside Diameter
    0.395 in
  • Inside Diameter
    0.200 in
Shoulder Washer 4.1 mm 6.0 mm 4.0 mm Nylon 6/6 Natural

10SCM004004

Price Range
$0.0612 - $0.0402

Stock Levels
20000 In stock
Attributes
  • Base Height
    0.157 in
  • Base Outside Diameter
    0.236 in
  • Flange Height
    0.059 in
  • Flange Outside Diameter
    0.331 in
  • Inside Diameter
    0.161 in
Natural Nylon Flanged Bushing Washer Shoulder Washer - Outside Diameter 9.0 mm | 0.354 in; Base Height 7.0 mm | 0.276 in; Base Outside Diameter 10.0 mm | 0.394 in; Compatible Screw Sizes M6

FBM1020A


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Washer Type
    Flanged Bushing Washer
Natural Nylon Flanged Bushing Washer Shoulder Washer - Outside Diameter 18 mm | 0.709 in; Base Height 13.0 mm | 0.512 in; Base Outside Diameter 13.0 mm | 0.512 in; Compatible Screw Sizes M10

FBM1080A

Price Range
$2.931 - $0.21

Stock Levels
300 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Washer Type
    Flanged Bushing Washer
Natural Nylon Shoulder Washer - ; Base Height 8.0 mm | 0.315 in; Base Outside Diameter 16.0 mm | 0.63 in;

FBM1120A

Price Range
$1.0725 - $0.4296

Stock Levels
1600 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon Shoulder Washer - ; Base Height 6.4 mm | 0.253 in; Base Outside Diameter 12.7 mm | 0.500 in;

FB1440A

Price Range
$2.0939 - $0.3348

Stock Levels
25972 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon Shoulder Washer - ; Base Height 9.5 mm | 0.375 in; Base Outside Diameter 15.9 mm | 0.625 in;

FB1600A

Price Range
$1.2395 - $0.1982

Stock Levels
10846 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon Shoulder Washer - ; Base Height 15.9 mm | 0.625 in; Base Outside Diameter 31.8 mm | 1.250 in;

FB1660A

Price Range
$0.9756 - $0.3893

Stock Levels
30275 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon Shoulder Washer - ; Base Height 16.0 mm | 0.63 in; Base Outside Diameter 16.0 mm | 0.63 in;

FBM1130A

Price Range
$0.9744 - $0.3888

Stock Levels
1000 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - Outside Diameter 8.8 mm | 0.347 in; Base Height 1.3 mm | 0.051 in; Base Outside Diameter 6.0 mm | 0.236 in; Compatible Screw Sizes M3

MNI-M3-1.3

Price Range
$0.1949 - $0.1715

Stock Levels
1000 In stock
Attributes
  • Base Height
    0.051 in
  • Base Outside Diameter
    0.236 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.346 in
  • Inside Diameter
    0.126 in
Natural Nylon Shoulder Washer - ; Base Height 10.3 mm | 0.407 in; Base Outside Diameter 8.7 mm | 0.344 in;

FB1150A


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon Shoulder Washer - ; Base Height 30.0 mm | 1.181 in; Base Outside Diameter 33.0 mm | 1.299 in;

FBM1170A


Stock Levels
2037 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon Shoulder Washer - ; Base Height 9.5 mm | 0.375 in; Base Outside Diameter 7.6 mm | 0.300 in;

FB1120A


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon Flanged Bushing Washer Shoulder Washer - Outside Diameter 12.4 mm | 0.490 in; Base Height 2.8 mm | 0.110 in; Base Outside Diameter 12.4 mm | 0.490 in; Compatible Screw Sizes 1/4

FB1270A


Stock Levels
9089 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Washer Type
    Flanged Bushing Washer
Natural Nylon Flanged Bushing Washer Shoulder Washer - Outside Diameter 8.1 mm | 0.317 in; Base Height 8 mm | 0.313 in; Base Outside Diameter 8.1 mm | 0.317 in; Compatible Screw Sizes 1/4

FB1280A


Stock Levels
5751 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Washer Type
    Flanged Bushing Washer
Natural Nylon Flanged Bushing Washer Shoulder Washer - Outside Diameter 12.8 mm | 0.505 in; Base Height 12.7 mm | 0.500 in; Base Outside Diameter 12.8 mm | 0.505 in; Compatible Screw Sizes 3/8

FB1480A


Stock Levels
1785 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Washer Type
    Flanged Bushing Washer
Natural Nylon Flanged Bushing Washer Shoulder Washer - Outside Diameter 22.2 mm | 0.875 in; Base Height 8 mm | 0.313 in; Base Outside Diameter 22.2 mm | 0.875 in; Compatible Screw Sizes 3/4

FB1620A

Price Range
$2.332 - $0.165

Stock Levels
4190 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Washer Type
    Flanged Bushing Washer
Natural Nylon Shoulder Washer - ; Base Height 22.0 mm | 0.866 in; Base Outside Diameter 22.0 mm | 0.866 in;

FBM1150A

Price Range
$1.6401 - $0.6557

Stock Levels
4866 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural