Menu Search

Shoulder Washers

In stock

Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.

Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.

Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.

Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.

Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.

Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.

  • Material: Polyamide (PA), Nylon, Polyphenylene Sulfide (PPS)
  • Colors: Natural and Black
  • UL94 V2 and UL94 V0 flame rated options.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
2,000 results
Product SKUs information
Item Code Price range Availability Flange Height Flange Outside Diameter Base Height Inside Diameter Compatible Screw Sizes (All) Base Outside Diameter View
$0.0522 - $0.0714 Request the lead time here
0.062 in
0.700 in
0.375 in
0.318 in
5/16
0.395 in
$0.0633 - $0.087 Request the lead time here
0.063 in
0.375 in
0.063 in
0.145 in
6
0.250 in
$0.0431 - $0.0591 Request the lead time here
0.060 in
0.556 in
0.478 in
0.377 in
3/8
0.453 in
$0.0788 - $0.108 53000 In stock
0.030 in
0.625 in
0.030 in
0.378 in
0.447 in
$0.045 - $0.0615 Request the lead time here
0.078 in
0.182 in
0.031 in
0.085 in
2
0.125 in
$0.0633 - $0.087 Request the lead time here
0.047 in
0.156 in
$0.0525 - $0.0719 Request the lead time here
0.062 in
0.625 in
0.027 in
0.120 in
0.248 in
$0.0711 - $0.0828 Request the lead time here
0.039 in
0.522 in
0.071 in
0.165 in
6
0.364 in
$0.1911 - $0.2622 Request the lead time here
0.063 in
1.252 in
0.406 in
0.538 in
0.600 in
$0.236 - $0.3237 Request the lead time here
0.125 in
1.000 in
0.125 in
0.406 in
0.625 in
$0.3168 - $0.4347 Request the lead time here
0.060 in
1.000 in
0.130 in
0.530 in
0.750 in
$0.0386 - $0.0528 Request the lead time here
0.125 in
0.450 in
0.420 in
0.195 in
10
0.250 in
$0.0596 - $0.0818 Request the lead time here
0.047 in
0.290 in
0.047 in
0.140 in
6
0.170 in
$0.0641 - $0.0879 Request the lead time here
0.079 in
0.630 in
0.433 in
0.315 in
0.433 in
$0.0659 - $0.09 Request the lead time here
0.078 in
0.390 in
0.187 in
0.196 in
10. M4
0.287 in
$0.4035 - $0.5537 Request the lead time here
0.062 in
1.068 in
0.521 in
0.630 in
0.896 in
$0.0609 - $0.0836 Request the lead time here
0.047 in
0.325 in
0.750 in
0.140 in
0.220 in
$0.0471 - $0.0645 Request the lead time here
0.060 in
0.516 in
0.050 in
0.260 in
0.345 in
$0.138 - $0.1893 Request the lead time here
0.261 in
0.839 in
0.349 in
0.388 in
0.475 in
$0.0452 - $0.0617 Request the lead time here
0.042 in
0.210 in
0.033 in
0.116 in
4. M2.5
0.143 in
  • of 100
Shoulder Washer 0.318 in 0.700 in 0.700 in Nylon 6/6 Black

12SWS1146B

Price Range
$0.0714 - $0.0522

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.375 in
  • Base Outside Diameter
    0.395 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.700 in
  • Inside Diameter
    0.318 in
Shoulder Washer 0.145 in 0.375 in 0.375 in Nylon 6/6 Black

12SWS0858B

Price Range
$0.087 - $0.0633

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.063 in
  • Base Outside Diameter
    0.250 in
  • Flange Height
    0.063 in
  • Flange Outside Diameter
    0.375 in
  • Inside Diameter
    0.145 in
Shoulder Washer 0.377 in 0.556 in 0.556 in Nylon 6/6 Black

12SWS3508B

Price Range
$0.0591 - $0.0431

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.478 in
  • Base Outside Diameter
    0.453 in
  • Flange Height
    0.060 in
  • Flange Outside Diameter
    0.556 in
  • Inside Diameter
    0.377 in
Shoulder Washer 0.378 in 0.625 in Nylon 6/6 Black

12SWS1217B

Price Range
$0.108 - $0.0788

Stock Levels
53000 In stock
Attributes
  • Base Height
    0.030 in
  • Base Outside Diameter
    0.447 in
  • Flange Height
    0.030 in
  • Flange Outside Diameter
    0.625 in
  • Inside Diameter
    0.378 in
Shoulder Washer 0.085 in 0.182 in 0.182 in Nylon 6/6 Black

12SWS0183B

Price Range
$0.0615 - $0.045

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.031 in
  • Base Outside Diameter
    0.125 in
  • Flange Height
    0.078 in
  • Flange Outside Diameter
    0.182 in
  • Inside Diameter
    0.085 in
Shoulder Washer 0.156 in 0.400 in 0.400 in Nylon 6/6 Black

12SWS0888B

Price Range
$0.087 - $0.0633

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.047 in
  • Inside Diameter
    0.156 in
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Washer Type
    Shoulder Washer
Shoulder Washer 0.120 in 0.625 in Nylon 6/6 Black

12SWS1225B

Price Range
$0.0719 - $0.0525

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.027 in
  • Base Outside Diameter
    0.248 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.625 in
  • Inside Diameter
    0.120 in
Shoulder Washer 0.165 in 0.522 in 0.522 in Nylon 6/6 Black

12SWS1104B

Price Range
$0.0828 - $0.0711

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.071 in
  • Base Outside Diameter
    0.364 in
  • Flange Height
    0.039 in
  • Flange Outside Diameter
    0.522 in
  • Inside Diameter
    0.165 in
Shoulder Washer 0.538 in 1.252 in 1.252 in Nylon 6/6 Black

12SWS4005B

Price Range
$0.2622 - $0.1911

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.406 in
  • Base Outside Diameter
    0.600 in
  • Flange Height
    0.063 in
  • Flange Outside Diameter
    1.252 in
  • Inside Diameter
    0.538 in
Shoulder Washer 0.406 in 1.000 in 1.000 in Nylon 6/6 Black

12SWS3618B

Price Range
$0.3237 - $0.236

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.125 in
  • Base Outside Diameter
    0.625 in
  • Flange Height
    0.125 in
  • Flange Outside Diameter
    1.000 in
  • Inside Diameter
    0.406 in
Shoulder Washer 0.530 in 1.000 in 1.000 in Nylon 6/6 Black

12SWS3597B

Price Range
$0.4347 - $0.3168

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.130 in
  • Base Outside Diameter
    0.750 in
  • Flange Height
    0.060 in
  • Flange Outside Diameter
    1.000 in
  • Inside Diameter
    0.530 in
Shoulder Washer 0.195 in 0.450 in 0.450 in Nylon 6/6 Black

12SWS0889B

Price Range
$0.0528 - $0.0386

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.420 in
  • Base Outside Diameter
    0.250 in
  • Flange Height
    0.125 in
  • Flange Outside Diameter
    0.450 in
  • Inside Diameter
    0.195 in
Shoulder Washer 0.140 in 0.290 in 0.290 in Nylon 6/6 Black

12SWS0608B

Price Range
$0.0818 - $0.0596

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.047 in
  • Base Outside Diameter
    0.170 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.290 in
  • Inside Diameter
    0.140 in
Shoulder Washer 0.315 in 0.630 in Nylon 6/6 Black

12SWS1216B

Price Range
$0.0879 - $0.0641

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.433 in
  • Base Outside Diameter
    0.433 in
  • Flange Height
    0.079 in
  • Flange Outside Diameter
    0.630 in
  • Inside Diameter
    0.315 in
Shoulder Washer 0.196 in 0.390 in 0.390 in Nylon 6/6 Black

12SWS0862B

Price Range
$0.09 - $0.0659

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.187 in
  • Base Outside Diameter
    0.287 in
  • Flange Height
    0.078 in
  • Flange Outside Diameter
    0.390 in
  • Inside Diameter
    0.196 in
Shoulder Washer 0.630 in 1.068 in 1.068 in Nylon 6/6 Black

12SWS3607B

Price Range
$0.5537 - $0.4035

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.521 in
  • Base Outside Diameter
    0.896 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    1.068 in
  • Inside Diameter
    0.630 in
Shoulder Washer 0.140 in 0.325 in Nylon 6/6 Black

12SWS0478B

Price Range
$0.0836 - $0.0609

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.750 in
  • Base Outside Diameter
    0.220 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.325 in
  • Inside Diameter
    0.140 in
Shoulder Washer 0.260 in 0.516 in Nylon 6/6 Black

12SWS1154B

Price Range
$0.0645 - $0.0471

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.050 in
  • Base Outside Diameter
    0.345 in
  • Flange Height
    0.060 in
  • Flange Outside Diameter
    0.516 in
  • Inside Diameter
    0.260 in
Shoulder Washer 0.388 in 0.839 in 0.839 in Nylon 6/6 Black

12SWS1173B

Price Range
$0.1893 - $0.138

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.349 in
  • Base Outside Diameter
    0.475 in
  • Flange Height
    0.261 in
  • Flange Outside Diameter
    0.839 in
  • Inside Diameter
    0.388 in
Shoulder Washer 0.116 in 0.210 in 0.210 in Nylon 6/6 Black

12SWS0235B

Price Range
$0.0617 - $0.0452

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.033 in
  • Base Outside Diameter
    0.143 in
  • Flange Height
    0.042 in
  • Flange Outside Diameter
    0.210 in
  • Inside Diameter
    0.116 in