| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0617 |
| 5000 - 9999 | $0.0557 |
| 10000 - 24999 | $0.05 |
| 25000 + | $0.0452 |
| Base Height | 0.8 mm |
|---|---|
| Base Height | 0.033 in |
| Base Outside Diameter | 0.143 in |
| Base Outside Diameter | 3.6 mm |
| Flange Height | 0.042 in |
| Flange Height | 1.1 mm |
| Flange Outside Diameter | 5.3 mm |
| Flange Outside Diameter | 0.210 in |
| Inside Diameter | 0.116 in |
| Inside Diameter | 2.9 mm |
| Full Material | Nylon 6/6 |
| Colour | Black |
| Compatible Screw Sizes (All) | 4. M2.5 |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue