| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0645 |
| 5000 - 9999 | $0.0581 |
| 10000 - 24999 | $0.0524 |
| 25000 + | $0.0471 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 0.050 in |
|---|---|
| Base Height | 1.3 mm |
| Base Outside Diameter | 0.345 in |
| Base Outside Diameter | 8.8 mm |
| Flange Height | 0.060 in |
| Flange Height | 1.5 mm |
| Flange Outside Diameter | 0.516 in |
| Flange Outside Diameter | 13.1 mm |
| Inside Diameter | 0.260 in |
| Inside Diameter | 6.6 mm |
| Full Material | Nylon 6/6 |
| Colour | Black |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue