Menu Search

Shoulder Washers

In stock

Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.

Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.

Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.

Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.

Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.

Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.

  • Material: Polyamide (PA), Nylon, Polyphenylene Sulfide (PPS)
  • Colors: Natural and Black
  • UL94 V2 and UL94 V0 flame rated options.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
2,000 results
Product SKUs information
Item Code Price range Availability Flange Height Flange Outside Diameter Base Height Inside Diameter Compatible Screw Sizes (All) Base Outside Diameter View
$0.0734 - $0.1007 28000 In stock
0.062 in
0.750 in
0.312 in
0.505 in
1/2. M12
0.625 in
$0.194 - $0.266 3500 In stock
0.125 in
1.105 in
0.281 in
0.515 in
0.752 in
$0.128 - $0.1757 1500 In stock
0.062 in
1.130 in
0.313 in
0.750 in
3/4
0.880 in
$0.0597 - $0.0819 7000 In stock
0.078 in
0.390 in
0.187 in
0.196 in
10. M4
0.287 in
$0.0597 - $0.0819 32000 In stock
0.062 in
0.399 in
0.375 in
0.200 in
0.260 in
$0.0582 - $0.08 19500 In stock
0.062 in
0.500 in
0.312 in
0.200 in
0.312 in
$0.0615 - $0.0845 2000 In stock
0.062 in
0.438 in
0.093 in
0.203 in
10. M5
0.267 in
$0.0303 - $0.0416 43000 In stock
0.039 in
0.320 in
0.126 in
0.218 in
12. M5
0.250 in
$0.0539 - $0.0741 874 In stock
0.031 in
0.745 in
0.187 in
0.234 in
0.282 in
$0.0615 - $0.0845 2000 In stock
0.062 in
0.500 in
0.437 in
0.250 in
0.375 in
$0.0542 - $0.0744 Request the lead time here
0.062 in
0.375 in
0.031 in
0.253 in
0.312 in
$0.1107 - $0.1518 4000 In stock
0.062 in
0.550 in
0.562 in
0.255 in
0.375 in
$0.0363 - $0.0498 Request the lead time here
0.060 in
0.290 in
0.090 in
0.125 in
4. M3
0.205 in
$0.0576 - $0.0789 Request the lead time here
0.062 in
0.375 in
0.109 in
0.138 in
5. M3
0.240 in
$0.0494 - $0.0677 1000 In stock
0.062 in
0.250 in
0.031 in
0.140 in
6. M3.5
0.187 in
$0.0542 - $0.0744 3000 In stock
0.062 in
0.312 in
0.031 in
0.141 in
6. M3.5
0.187 in
$0.0576 - $0.0789 5000 In stock
0.062 in
0.385 in
0.031 in
0.145 in
0.240 in
$0.0707 - $0.0969 Request the lead time here
0.025 in
0.230 in
0.100 in
0.150 in
6. M3.5
0.190 in
$0.0326 - $0.0447 8000 In stock
0.062 in
0.345 in
0.047 in
0.171 in
0.209 in
$0.0309 - $0.0425 13000 In stock
0.050 in
0.377 in
0.050 in
0.155 in
6. M3.5
0.245 in
  • of 100
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 19.1 mm | 0.750 in; Base Height 7.9 mm | 0.312 in; Base Outside Diameter 15.9 mm | 0.625 in; Compatible Screw Sizes 1/2M12

12SWS3025

Price Range
$0.1007 - $0.0734

Stock Levels
28000 In stock
Attributes
  • Base Height
    0.312 in
  • Base Outside Diameter
    0.625 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.750 in
  • Inside Diameter
    0.505 in
Natural Nylon 6/6 Shoulder Washer - Outside Diameter 28.1 mm | 1.105 in; Base Height 7.1 mm | 0.281 in; Base Outside Diameter 19.1 mm | 0.752 in;

12SWS4003

Price Range
$0.266 - $0.194

Stock Levels
3500 In stock
Attributes
  • Base Height
    0.281 in
  • Base Outside Diameter
    0.752 in
  • Flange Height
    0.125 in
  • Flange Outside Diameter
    1.105 in
  • Inside Diameter
    0.515 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 28.7 mm | 1.130 in; Base Height 8 mm | 0.313 in; Base Outside Diameter 22.4 mm | 0.880 in; Compatible Screw Sizes 3/4 in

12SWS3688

Price Range
$0.1757 - $0.128

Stock Levels
1500 In stock
Attributes
  • Base Height
    0.313 in
  • Base Outside Diameter
    0.880 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    1.130 in
  • Inside Diameter
    0.750 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 9.9 mm | 0.390 in; Base Height 4.7 mm | 0.187 in; Base Outside Diameter 7.3 mm | 0.287 in; Compatible Screw Sizes 10M4

12SWS0862

Price Range
$0.0819 - $0.0597

Stock Levels
7000 In stock
Attributes
  • Base Height
    0.187 in
  • Base Outside Diameter
    0.287 in
  • Flange Height
    0.078 in
  • Flange Outside Diameter
    0.390 in
  • Inside Diameter
    0.196 in
Natural Nylon 6/6 Shoulder Washer - Outside Diameter 10.1 mm | 0.399 in; Base Height 9.5 mm | 0.375 in; Base Outside Diameter 6.6 mm | 0.260 in;

12SWS1001

Price Range
$0.0819 - $0.0597

Stock Levels
32000 In stock
Attributes
  • Base Height
    0.375 in
  • Base Outside Diameter
    0.260 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.399 in
  • Inside Diameter
    0.200 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 7.9 mm | 0.312 in; Base Outside Diameter 7.9 mm | 0.312 in;

12SWS1033

Price Range
$0.08 - $0.0582

Stock Levels
19500 In stock
Attributes
  • Base Height
    0.312 in
  • Base Outside Diameter
    0.312 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.500 in
  • Inside Diameter
    0.200 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 11.1 mm | 0.438 in; Base Height 2.4 mm | 0.093 in; Base Outside Diameter 6.8 mm | 0.267 in; Compatible Screw Sizes 10M5

12SWS1002

Price Range
$0.0845 - $0.0615

Stock Levels
2000 In stock
Attributes
  • Base Height
    0.093 in
  • Base Outside Diameter
    0.267 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.438 in
  • Inside Diameter
    0.203 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 8.1 mm | 0.320 in; Base Height 3.2 mm | 0.126 in; Base Outside Diameter 6.4 mm | 0.250 in; Compatible Screw Sizes 12M5

12SWS0616

Price Range
$0.0416 - $0.0303

Stock Levels
43000 In stock
Attributes
  • Base Height
    0.126 in
  • Base Outside Diameter
    0.250 in
  • Flange Height
    0.039 in
  • Flange Outside Diameter
    0.320 in
  • Inside Diameter
    0.218 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 4.7 mm | 0.187 in; Base Outside Diameter 7.2 mm | 0.282 in;

12SWS2534

Price Range
$0.0741 - $0.0539

Stock Levels
874 In stock
Attributes
  • Base Height
    0.187 in
  • Base Outside Diameter
    0.282 in
  • Flange Height
    0.031 in
  • Flange Outside Diameter
    0.745 in
  • Inside Diameter
    0.234 in
Natural Nylon 6/6 Shoulder Washer - Outside Diameter 12.7 mm | 0.500 in; Base Height 11.1 mm | 0.437 in; Base Outside Diameter 9.5 mm | 0.375 in;

12SWS1048

Price Range
$0.0845 - $0.0615

Stock Levels
2000 In stock
Attributes
  • Base Height
    0.437 in
  • Base Outside Diameter
    0.375 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.500 in
  • Inside Diameter
    0.250 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 0.8 mm | 0.031 in; Base Outside Diameter 7.9 mm | 0.312 in;

12SWS0868

Price Range
$0.0744 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.031 in
  • Base Outside Diameter
    0.312 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.375 in
  • Inside Diameter
    0.253 in
Natural Nylon 6/6 Shoulder Washer - Outside Diameter 14 mm | 0.550 in; Base Height 14.3 mm | 0.562 in; Base Outside Diameter 9.5 mm | 0.375 in;

12SWS1159

Price Range
$0.1518 - $0.1107

Stock Levels
4000 In stock
Attributes
  • Base Height
    0.562 in
  • Base Outside Diameter
    0.375 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.550 in
  • Inside Diameter
    0.255 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 7.4 mm | 0.290 in; Base Height 2.3 mm | 0.090 in; Base Outside Diameter 5.2 mm | 0.205 in; Compatible Screw Sizes 4M3

12SWS0248

Price Range
$0.0498 - $0.0363

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.090 in
  • Base Outside Diameter
    0.205 in
  • Flange Height
    0.060 in
  • Flange Outside Diameter
    0.290 in
  • Inside Diameter
    0.125 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 9.5 mm | 0.375 in; Base Height 2.8 mm | 0.109 in; Base Outside Diameter 6.1 mm | 0.240 in; Compatible Screw Sizes 5M3

12SWS0855

Price Range
$0.0789 - $0.0576

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.109 in
  • Base Outside Diameter
    0.240 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.375 in
  • Inside Diameter
    0.138 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 6.4 mm | 0.250 in; Base Height 0.8 mm | 0.031 in; Base Outside Diameter 4.7 mm | 0.187 in; Compatible Screw Sizes 6M3.5

12SWS0223

Price Range
$0.0677 - $0.0494

Stock Levels
1000 In stock
Attributes
  • Base Height
    0.031 in
  • Base Outside Diameter
    0.187 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.250 in
  • Inside Diameter
    0.140 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 7.9 mm | 0.312 in; Base Height 0.8 mm | 0.031 in; Base Outside Diameter 4.7 mm | 0.187 in; Compatible Screw Sizes 6M3.5

12SWS0438

Price Range
$0.0744 - $0.0542

Stock Levels
3000 In stock
Attributes
  • Base Height
    0.031 in
  • Base Outside Diameter
    0.187 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.312 in
  • Inside Diameter
    0.141 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 0.8 mm | 0.031 in; Base Outside Diameter 6.1 mm | 0.240 in;

12SWS0848

Price Range
$0.0789 - $0.0576

Stock Levels
5000 In stock
Attributes
  • Base Height
    0.031 in
  • Base Outside Diameter
    0.240 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.385 in
  • Inside Diameter
    0.145 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 5.8 mm | 0.230 in; Base Height 2.5 mm | 0.100 in; Base Outside Diameter 4.8 mm | 0.190 in; Compatible Screw Sizes 6M3.5

12SWS0240

Price Range
$0.0969 - $0.0707

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.100 in
  • Base Outside Diameter
    0.190 in
  • Flange Height
    0.025 in
  • Flange Outside Diameter
    0.230 in
  • Inside Diameter
    0.150 in
Shoulder Washer 0.171 in 0.209 in 0.047 in Nylon 6/6 Natural

12SWS0629

Price Range
$0.0447 - $0.0326

Stock Levels
8000 In stock
Attributes
  • Base Height
    0.047 in
  • Base Outside Diameter
    0.209 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.345 in
  • Inside Diameter
    0.171 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 9.6 mm | 0.377 in; Base Height 1.3 mm | 0.050 in; Base Outside Diameter 6.2 mm | 0.245 in; Compatible Screw Sizes 6M3.5

12SWS0835

Price Range
$0.0425 - $0.0309

Stock Levels
13000 In stock
Attributes
  • Base Height
    0.050 in
  • Base Outside Diameter
    0.245 in
  • Flange Height
    0.050 in
  • Flange Outside Diameter
    0.377 in
  • Inside Diameter
    0.155 in