Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0524 - $0.0717 | 11000 In stock |
0.046 in
1.2 mm
|
0.250 in
6.4 mm
|
0.109 in
2.8 mm
|
0.115 in
2.9 mm
|
4. M2.5
|
0.145 in
3.7 mm
|
||
| $0.041 - $0.0563 | 16000 In stock |
0.042 in
1.1 mm
|
0.210 in
5.3 mm
|
0.033 in
0.8 mm
|
0.116 in
2.9 mm
|
4. M2.5
|
0.143 in
3.6 mm
|
||
| $0.0777 - $0.1065 | Request the lead time here |
0.040 in
1 mm
|
0.244 in
6.2 mm
|
0.177 in
4.5 mm
|
0.118 in
3 mm
|
4. M2.5
|
0.157 in
4 mm
|
||
| $0.0449 - $0.0615 | 1000 In stock |
0.031 in
0.8 mm
|
0.224 in
5.7 mm
|
0.062 in
1.6 mm
|
0.120 in
3 mm
|
4. M3
|
0.154 in
3.9 mm
|
||
| $0.0524 - $0.0717 | 19000 In stock |
0.046 in
1.2 mm
|
0.240 in
6.1 mm
|
0.031 in
0.8 mm
|
0.115 in
2.9 mm
|
4. M2.5
|
0.137 in
3.5 mm
|
||
| $0.0494 - $0.0677 | 1000 In stock |
0.046 in
1.2 mm
|
0.242 in
6.1 mm
|
0.125 in
3.2 mm
|
0.115 in
2.9 mm
|
|
0.140 in
3.6 mm
|
||
| $0.0494 - $0.0677 | 22000 In stock |
0.062 in
1.6 mm
|
0.312 in
7.9 mm
|
0.093 in
2.4 mm
|
0.115 in
2.9 mm
|
4. M2.5
|
0.149 in
3.8 mm
|
||
| $0.0515 - $0.0705 | Request the lead time here |
0.047 in
1.2 mm
|
0.235 in
6 mm
|
0.093 in
2.4 mm
|
0.115 in
2.9 mm
|
|
0.145 in
3.7 mm
|
||
| $0.0515 - $0.0705 | 38000 In stock |
0.047 in
1.2 mm
|
0.235 in
6 mm
|
0.250 in
6.4 mm
|
|
|
0.145 in
3.7 mm
|
||
| $0.0485 - $0.0665 | 3000 In stock |
0.031 in
0.8 mm
|
0.250 in
6.4 mm
|
0.031 in
0.8 mm
|
0.120 in
3 mm
|
4. M3
|
0.187 in
4.7 mm
|
||
| $0.0566 - $0.0773 | 88500 In stock |
0.063 in
1.6 mm
|
0.620 in
15.7 mm
|
0.125 in
3.2 mm
|
0.320 in
8.1 mm
|
|
0.360 in
9.1 mm
|
||
| $0.0408 - $0.056 | 42000 In stock |
0.031 in
0.8 mm
|
0.195 in
5 mm
|
0.062 in
1.6 mm
|
0.093 in
2.4 mm
|
|
0.120 in
3 mm
|
||
| $0.1134 - $0.1554 | 47000 In stock |
0.045 in
1.1 mm
|
0.312 in
7.9 mm
|
0.100 in
2.5 mm
|
0.114 in
2.9 mm
|
4. M2.5
|
0.150 in
3.8 mm
|
||
| $0.0326 - $0.0447 | 42000 In stock |
0.031 in
0.8 mm
|
0.200 in
5.1 mm
|
0.031 in
0.8 mm
|
0.115 in
2.9 mm
|
|
0.140 in
3.6 mm
|
||
| $0.0524 - $0.0717 | 20000 In stock |
0.046 in
1.2 mm
|
0.235 in
6 mm
|
0.093 in
2.4 mm
|
0.115 in
2.9 mm
|
4. M2.5
|
0.141 in
3.6 mm
|
||
| $0.0411 - $0.0566 | 6000 In stock |
0.032 in
0.8 mm
|
0.260 in
6.6 mm
|
0.437 in
11.1 mm
|
0.125 in
3.2 mm
|
4. M3
|
0.158 in
4 mm
|
||
| $0.0927 - $0.1272 | Request the lead time here |
0.093 in
2.4 mm
|
1.125 in
28.6 mm
|
0.437 in
11.1 mm
|
0.510 in
13 mm
|
1/2. M12
|
0.700 in
17.8 mm
|
||
| $0.288 - $0.3951 | Request the lead time here |
0.063 in
1.6 mm
|
0.875 in
22.2 mm
|
0.250 in
6.4 mm
|
0.562 in
14.3 mm
|
|
0.750 in
19.1 mm
|
||
| $0.0711 - $0.0974 | 29500 In stock |
0.062 in
1.6 mm
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
5/16. M9
|
0.500 in
12.7 mm
|
||
| $0.0594 - $0.0816 | Request the lead time here |
0.046 in
1.2 mm
|
0.622 in
15.8 mm
|
0.031 in
0.8 mm
|
0.383 in
9.7 mm
|
3/8. M9
|
0.434 in
11 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue