Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0401 - $0.0548 | Request the lead time here |
0.066 in
1.7 mm
|
0.380 in
9.7 mm
|
0.030 in
0.8 mm
|
0.190 in
4.8 mm
|
8
|
0.250 in
6.4 mm
|
||
| $0.0576 - $0.0789 | Request the lead time here |
0.063 in
1.6 mm
|
0.375 in
9.5 mm
|
0.063 in
1.6 mm
|
0.145 in
3.7 mm
|
6
|
0.250 in
6.4 mm
|
||
| $0.1076 - $0.1475 | 3000 In stock |
0.047 in
1.2 mm
|
0.290 in
7.4 mm
|
0.165 in
4.2 mm
|
0.145 in
3.7 mm
|
|
0.200 in
5.1 mm
|
||
| $0.1071 - $0.147 | Request the lead time here |
0.062 in
1.6 mm
|
0.390 in
9.9 mm
|
0.075 in
1.9 mm
|
0.200 in
5.1 mm
|
10
|
0.260 in
6.6 mm
|
||
| $0.0477 - $0.0654 | 3000 In stock |
0.078 in
2 mm
|
0.470 in
11.9 mm
|
0.281 in
7.1 mm
|
0.140 in
3.6 mm
|
|
0.312 in
7.9 mm
|
||
| $0.0576 - $0.0789 | 35000 In stock |
0.047 in
1.2 mm
|
0.400 in
10.2 mm
|
0.047 in
1.2 mm
|
0.156 in
4 mm
|
6
|
0.243 in
6.2 mm
|
||
| 12SWS0892 | $0.0279 - $0.0381 | 10000 In stock |
0.040 in
1 mm
|
0.360 in
9.1 mm
|
0.095 in
2.4 mm
|
0.150 in
3.8 mm
|
6
|
0.250 in
6.4 mm
|
|
| $0.1859 - $0.2552 | 4000 In stock |
0.090 in
2.3 mm
|
0.750 in
19.1 mm
|
0.041 in
1 mm
|
0.114 in
2.9 mm
|
4
|
0.260 in
6.6 mm
|
||
| $0.0278 - $0.0381 | 3000 In stock |
0.063 in
1.6 mm
|
0.340 in
8.6 mm
|
0.373 in
9.5 mm
|
0.159 in
4 mm
|
6
|
0.223 in
5.7 mm
|
||
| $0.1184 - $0.1623 | Request the lead time here |
0.315 in
8 mm
|
0.413 in
10.5 mm
|
0.138 in
3.5 mm
|
0.217 in
5.5 mm
|
|
0.244 in
6.2 mm
|
||
| $0.1019 - $0.14 | Request the lead time here |
0.030 in
0.8 mm
|
0.460 in
11.7 mm
|
0.060 in
1.5 mm
|
0.260 in
6.6 mm
|
1/4
|
0.370 in
9.4 mm
|
||
| $0.06 - $0.0824 | 2000 In stock |
0.047 in
1.2 mm
|
0.181 in
4.6 mm
|
0.375 in
9.5 mm
|
0.090 in
2.3 mm
|
#2
|
0.120 in
3 mm
|
||
| $0.0402 - $0.0612 | 2000 In stock |
0.059 in
1.5 mm
|
0.331 in
8.4 mm
|
0.276 in
7.0 mm
|
0.161 in
4.1 mm
|
M4
|
0.236 in
6.0 mm
|
||
| $0.0479 - $0.0728 | 5000 In stock |
0.079 in
2.0 mm
|
0.402 in
10.2 mm
|
0.197 in
5.0 mm
|
0.201 in
5.1 mm
|
M5
|
0.276 in
7.0 mm
|
||
| $0.0311 - $0.0428 | 17000 In stock |
0.046 in
1.2 mm
|
0.181 in
4.6 mm
|
0.075 in
1.9 mm
|
0.024 in
0.6 mm
|
|
0.120 in
3 mm
|
||
| 12SWS0189 | $0.0374 - $0.0516 | 20000 In stock |
0.030 in
0.8 mm
|
0.187 in
4.7 mm
|
0.020 in
0.5 mm
|
0.090 in
2.3 mm
|
2
|
0.119 in
3 mm
|
|
| $0.0366 - $0.0504 | Request the lead time here |
0.031 in
0.8 mm
|
0.250 in
6.4 mm
|
0.040 in
1 mm
|
0.093 in
2.4 mm
|
|
0.140 in
3.6 mm
|
||
| $0.0449 - $0.0615 | 3000 In stock |
0.031 in
0.8 mm
|
0.187 in
4.7 mm
|
0.188 in
4.8 mm
|
0.063 in
1.6 mm
|
2
|
0.119 in
3 mm
|
||
| $0.0449 - $0.0615 | Request the lead time here |
0.016 in
0.4 mm
|
0.210 in
5.3 mm
|
0.047 in
1.2 mm
|
0.120 in
3 mm
|
4
|
0.145 in
3.7 mm
|
||
| $0.0345 - $0.0525 | 9000 In stock |
0.039 in
1.0 mm
|
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.083 in
2.1 mm
|
M2
|
0.118 in
3.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue