Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.065 - $0.089 | Request the lead time here |
0.062 in
1.6 mm
|
0.625 in
15.9 mm
|
0.187 in
4.7 mm
|
0.255 in
6.5 mm
|
|
0.322 in
8.2 mm
|
||
| $0.0812 - $0.1115 | Request the lead time here |
0.060 in
1.5 mm
|
0.620 in
15.7 mm
|
0.150 in
3.8 mm
|
0.316 in
8 mm
|
|
0.502 in
12.8 mm
|
||
| $0.0441 - $0.0672 | Request the lead time here |
0.059 in
1.5 mm
|
0.331 in
8.4 mm
|
0.197 in
5.0 mm
|
0.161 in
4.1 mm
|
M4
|
0.236 in
6.0 mm
|
||
| $0.2039 - $0.2795 | 27000 In stock |
0.063 in
1.6 mm
|
0.875 in
22.2 mm
|
0.375 in
9.5 mm
|
0.438 in
11.1 mm
|
|
0.531 in
13.5 mm
|
||
| $0.0801 - $0.11 | Request the lead time here |
0.063 in
1.6 mm
|
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
0.312 in
7.9 mm
|
5/16
|
0.365 in
9.3 mm
|
||
| $0.0527 - $0.0803 | Request the lead time here |
0.079 in
2.0 mm
|
0.402 in
10.2 mm
|
0.276 in
7.0 mm
|
0.201 in
5.1 mm
|
M5
|
0.276 in
7.0 mm
|
||
| $0.0641 - $0.0879 | Request the lead time here |
0.062 in
1.6 mm
|
0.562 in
14.3 mm
|
0.437 in
11.1 mm
|
0.255 in
6.5 mm
|
1/4. M6
|
0.375 in
9.5 mm
|
||
| $0.0471 - $0.0647 | Request the lead time here |
0.079 in
2 mm
|
0.433 in
11 mm
|
0.315 in
8 mm
|
0.202 in
5.1 mm
|
#10
|
0.310 in
7.9 mm
|
||
| $0.0515 - $0.0705 | Request the lead time here |
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.187 in
4.7 mm
|
0.265 in
6.7 mm
|
1/4
|
0.307 in
7.8 mm
|
||
| $0.1029 - $0.1415 | Request the lead time here |
0.086 in
2.2 mm
|
0.870 in
22.1 mm
|
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
|
0.350 in
8.9 mm
|
||
| $0.1316 - $0.1805 | Request the lead time here |
0.028 in
0.7 mm
|
0.224 in
5.7 mm
|
0.155 in
3.9 mm
|
0.120 in
3 mm
|
4
|
0.154 in
3.9 mm
|
||
| $0.0633 - $0.087 | Request the lead time here |
0.016 in
0.4 mm
|
0.375 in
9.5 mm
|
0.094 in
2.4 mm
|
0.140 in
3.6 mm
|
6
|
0.185 in
4.7 mm
|
||
| $0.1527 - $0.2097 | Request the lead time here |
0.125 in
3.2 mm
|
0.875 in
22.2 mm
|
0.375 in
9.5 mm
|
0.440 in
11.2 mm
|
|
0.630 in
16 mm
|
||
| $0.0453 - $0.0621 | Request the lead time here |
0.040 in
1 mm
|
0.375 in
9.5 mm
|
0.070 in
1.8 mm
|
0.125 in
3.2 mm
|
4. M3
|
0.190 in
4.8 mm
|
||
| $0.1848 - $0.2535 | Request the lead time here |
0.095 in
2.4 mm
|
1.105 in
28.1 mm
|
0.281 in
7.1 mm
|
0.515 in
13.1 mm
|
1/2
|
0.718 in
18.2 mm
|
||
| $0.1106 - $0.1518 | Request the lead time here |
0.187 in
4.7 mm
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
0.344 in
8.7 mm
|
|
0.500 in
12.7 mm
|
||
| $0.1212 - $0.1662 | Request the lead time here |
0.063 in
1.6 mm
|
0.513 in
13 mm
|
0.188 in
4.8 mm
|
0.175 in
4.4 mm
|
|
0.312 in
7.9 mm
|
||
| $0.0633 - $0.087 | Request the lead time here |
0.094 in
2.4 mm
|
0.375 in
9.5 mm
|
0.063 in
1.6 mm
|
0.138 in
3.5 mm
|
6
|
0.250 in
6.4 mm
|
||
| $0.0677 - $0.093 | Request the lead time here |
0.031 in
0.8 mm
|
0.740 in
18.8 mm
|
0.063 in
1.6 mm
|
0.320 in
8.1 mm
|
|
0.368 in
9.3 mm
|
||
| $0.0677 - $0.093 | Request the lead time here |
0.031 in
0.8 mm
|
0.500 in
12.7 mm
|
0.031 in
0.8 mm
|
0.252 in
6.4 mm
|
1/4
|
0.312 in
7.9 mm