| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.065 |
| 5000 - 9999 | $0.0587 |
| 10000 - 24999 | $0.0527 |
| 25000 - 49999 | $0.0474 |
| 50000 + | $0.0426 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 5.0 mm |
|---|---|
| Base Height | 0.197 in |
| Base Outside Diameter | 0.236 in |
| Base Outside Diameter | 6.0 mm |
| Flange Height | 1.5 mm |
| Flange Height | 0.059 in |
| Flange Outside Diameter | 0.331 in |
| Flange Outside Diameter | 8.4 mm |
| Inside Diameter | 0.161 in |
| Inside Diameter | 4.1 mm |
| Full Material | Polyamide 66 |
| Colour | Black |
| Compatible Screw Sizes (All) | M4 |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue