| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.1518 |
| 5000 - 9999 | $0.1365 |
| 10000 - 24999 | $0.1229 |
| 25000 + | $0.1106 |
| Base Height | 0.125 in |
|---|---|
| Base Height | 3.2 mm |
| Base Outside Diameter | 12.7 mm |
| Base Outside Diameter | 0.500 in |
| Flange Height | 0.187 in |
| Flange Height | 4.7 mm |
| Flange Outside Diameter | 19.1 mm |
| Flange Outside Diameter | 0.750 in |
| Inside Diameter | 8.7 mm |
| Inside Diameter | 0.344 in |
| Full Material | Nylon 6/6 |
| Colour | Black |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue