Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0711 - $0.0974 | 7000 In stock |
0.094 in
2.4 mm
|
0.743 in
18.9 mm
|
0.109 in
2.8 mm
|
0.375 in
9.5 mm
|
3/8
|
0.500 in
12.7 mm
|
||
| $0.0872 - $0.1194 | Request the lead time here |
0.125 in
3.2 mm
|
0.748 in
19 mm
|
0.359 in
9.1 mm
|
0.384 in
9.8 mm
|
|
0.507 in
12.9 mm
|
||
| $0.113 - $0.1551 | Request the lead time here |
0.032 in
0.8 mm
|
0.750 in
19.1 mm
|
0.118 in
3 mm
|
0.569 in
14.5 mm
|
|
0.688 in
17.5 mm
|
||
| $0.0927 - $0.1274 | Request the lead time here |
0.031 in
0.8 mm
|
0.750 in
19.1 mm
|
0.031 in
0.8 mm
|
0.219 in
5.6 mm
|
|
0.500 in
12.7 mm
|
||
| $0.1289 - $0.1769 | 6500 In stock |
0.086 in
2.2 mm
|
0.750 in
19.1 mm
|
0.100 in
2.5 mm
|
0.250 in
6.4 mm
|
1/4
|
0.500 in
12.7 mm
|
||
| $0.0777 - $0.1065 | 5000 In stock |
0.031 in
0.8 mm
|
0.750 in
19.1 mm
|
0.140 in
3.6 mm
|
0.630 in
16 mm
|
|
0.708 in
18 mm
|
||
| $0.0752 - $0.1029 | Request the lead time here |
0.188 in
4.8 mm
|
0.735 in
18.7 mm
|
0.047 in
1.2 mm
|
0.435 in
11 mm
|
|
0.490 in
12.4 mm
|
||
| $0.0752 - $0.1029 | 5000 In stock |
0.031 in
0.8 mm
|
0.750 in
19.1 mm
|
0.047 in
1.2 mm
|
0.253 in
6.4 mm
|
1/4
|
0.371 in
9.4 mm
|
||
| $0.129 - $0.177 | Request the lead time here |
0.132 in
3.4 mm
|
0.805 in
20.4 mm
|
0.108 in
2.7 mm
|
0.324 in
8.2 mm
|
5/16
|
0.502 in
12.8 mm
|
||
| $0.2642 - $0.3621 | Request the lead time here |
0.062 in
1.6 mm
|
1.000 in
25.4 mm
|
0.031 in
0.8 mm
|
0.375 in
9.5 mm
|
3/8
|
0.500 in
12.7 mm
|
||
| $0.0608 - $0.1392 | Request the lead time here |
0.063 in
1.6 mm
|
0.625 in
15.9 mm
|
0.125 in
3.2 mm
|
0.200 in
5.1 mm
|
10
|
0.313 in
8 mm
|
||
| $0.1791 - $0.2459 | Request the lead time here |
0.060 in
1.5 mm
|
0.825 in
21 mm
|
0.190 in
4.8 mm
|
0.310 in
7.9 mm
|
|
0.435 in
11 mm
|
||
| $0.0777 - $0.1065 | 6500 In stock |
0.075 in
1.9 mm
|
0.750 in
19.1 mm
|
0.110 in
2.8 mm
|
0.265 in
6.7 mm
|
1/4
|
0.437 in
11.1 mm
|
||
| $0.1521 - $0.2087 | 3500 In stock |
0.125 in
3.2 mm
|
0.875 in
22.2 mm
|
0.375 in
9.5 mm
|
0.320 in
8.1 mm
|
5/16
|
0.630 in
16 mm
|
||
| $0.2901 - $0.398 | 2000 In stock |
0.094 in
2.4 mm
|
0.750 in
19.1 mm
|
0.500 in
12.7 mm
|
0.380 in
9.7 mm
|
3/8
|
0.625 in
15.9 mm
|
||
| $0.1386 - $0.1904 | Request the lead time here |
0.102 in
2.6 mm
|
0.940 in
23.9 mm
|
0.511 in
13 mm
|
0.476 in
12.1 mm
|
|
0.696 in
17.7 mm
|
||
| $0.1208 - $0.1658 | Request the lead time here |
0.106 in
2.7 mm
|
0.954 in
24.2 mm
|
0.275 in
7 mm
|
0.488 in
12.4 mm
|
|
0.695 in
17.7 mm
|
||
| $0.2057 - $0.2823 | Request the lead time here |
0.050 in
1.3 mm
|
1.000 in
25.4 mm
|
0.200 in
5.1 mm
|
0.640 in
16.3 mm
|
|
0.780 in
19.8 mm
|
||
| $0.2792 - $0.6354 | 4500 In stock |
0.098 in
2.5 mm
|
0.866 in
22 mm
|
0.945 in
24 mm
|
0.395 in
10 mm
|
|
0.571 in
14.5 mm
|
||
| $0.1482 - $0.2033 | Request the lead time here |
0.125 in
3.2 mm
|
0.875 in
22.2 mm
|
0.375 in
9.5 mm
|
0.380 in
9.7 mm
|
3/8
|
0.620 in
15.7 mm