Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0405 - $0.045 | 50000 In stock |
|
|
|
|
|
|
||
| $0.053 - $0.0653 | 3000 In stock |
0.083 in
2.1 mm
|
|
0.049 in
1.25 mm
|
0.319 in
8.1 mm
|
5/16. M8
|
|
||
| $0.0777 - $0.1065 | Request the lead time here |
0.047 in
1.2 mm
|
0.450 in
11.4 mm
|
0.282 in
7.2 mm
|
0.140 in
3.6 mm
|
6
|
0.170 in
4.3 mm
|
||
| $0.0674 - $0.0926 | 13000 In stock |
0.063 in
1.6 mm
|
0.498 in
12.6 mm
|
0.688 in
17.5 mm
|
0.254 in
6.5 mm
|
1/4
|
0.375 in
9.5 mm
|
||
| $0.0626 - $0.0858 | 4000 In stock |
0.047 in
1.2 mm
|
0.468 in
11.9 mm
|
0.219 in
5.6 mm
|
0.325 in
8.3 mm
|
|
0.375 in
9.5 mm
|
||
| $0.0765 - $0.105 | Request the lead time here |
0.050 in
1.3 mm
|
0.750 in
19.1 mm
|
0.250 in
6.4 mm
|
0.260 in
6.6 mm
|
1/4
|
0.312 in
7.9 mm
|
||
| $0.1104 - $0.1514 | 1000 In stock |
0.059 in
1.5 mm
|
0.483 in
12.3 mm
|
0.157 in
4 mm
|
0.240 in
6.1 mm
|
|
0.315 in
8 mm
|
||
| $0.0398 - $0.0545 | Request the lead time here |
0.118 in
3 mm
|
0.500 in
12.7 mm
|
0.080 in
2 mm
|
0.145 in
3.7 mm
|
6
|
0.213 in
5.4 mm
|
||
| $0.2453 - $0.3365 | Request the lead time here |
0.031 in
0.8 mm
|
0.563 in
14.3 mm
|
0.031 in
0.8 mm
|
0.375 in
9.5 mm
|
|
0.438 in
11.1 mm
|
||
| $0.0458 - $0.0629 | 2000 In stock |
0.031 in
0.8 mm
|
0.588 in
14.9 mm
|
0.031 in
0.8 mm
|
0.198 in
5 mm
|
10
|
0.253 in
6.4 mm
|
||
| $0.0615 - $0.0845 | 12000 In stock |
0.031 in
0.8 mm
|
0.500 in
12.7 mm
|
0.031 in
0.8 mm
|
0.252 in
6.4 mm
|
1/4
|
0.312 in
7.9 mm
|
||
| $0.2702 - $0.3705 | Request the lead time here |
0.062 in
1.6 mm
|
0.875 in
22.2 mm
|
1.000 in
25.4 mm
|
0.390 in
9.9 mm
|
|
0.500 in
12.7 mm
|
||
| $0.0615 - $0.0845 | 3000 In stock |
0.109 in
2.8 mm
|
0.625 in
15.9 mm
|
0.047 in
1.2 mm
|
0.250 in
6.4 mm
|
1/4
|
0.375 in
9.5 mm
|
||
| $0.0615 - $0.0845 | Request the lead time here |
0.031 in
0.8 mm
|
0.615 in
15.6 mm
|
0.047 in
1.2 mm
|
0.253 in
6.4 mm
|
|
0.310 in
7.9 mm
|
||
| $0.0597 - $0.0819 | Request the lead time here |
0.031 in
0.8 mm
|
0.620 in
15.7 mm
|
0.500 in
12.7 mm
|
0.316 in
8 mm
|
5/16
|
0.370 in
9.4 mm
|
||
| $0.0615 - $0.0845 | Request the lead time here |
0.094 in
2.4 mm
|
0.510 in
13 mm
|
0.031 in
0.8 mm
|
0.156 in
4 mm
|
|
0.250 in
6.4 mm
|
||
| $0.0431 - $0.0591 | 11000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.047 in
1.2 mm
|
0.219 in
5.6 mm
|
|
0.281 in
7.1 mm
|
||
| $0.0546 - $0.075 | Request the lead time here |
0.031 in
0.8 mm
|
0.500 in
12.7 mm
|
0.027 in
0.7 mm
|
0.199 in
5.1 mm
|
|
0.248 in
6.3 mm
|
||
| $0.3651 - $0.5009 | 3000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
1.250 in
31.8 mm
|
0.250 in
6.4 mm
|
|
0.375 in
9.5 mm
|
||
| $0.1157 - $0.1586 | 6000 In stock |
0.063 in
1.6 mm
|
0.500 in
12.7 mm
|
0.141 in
3.6 mm
|
0.285 in
7.2 mm
|
|
0.345 in
8.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue