Set Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0641 - $0.0744 | Request the lead time here |
#8-32
|
|
0.500 in
12.7 mm
|
||
| $0.0584 - $0.0686 | Request the lead time here |
#4-40
|
|
0.094 in
2.4 mm
|
||
| $0.0567 - $0.0662 | Request the lead time here |
#4-40
|
|
0.141 in
3.6 mm
|
||
| $0.059 - $0.0689 | Request the lead time here |
#4-40
|
|
0.500 in
12.7 mm
|
||
| $0.0567 - $0.0662 | Request the lead time here |
#4-40
|
|
0.156 in
4 mm
|
||
| $0.4653 - $0.7092 | Request the lead time here |
1/2-14
|
|
0.565 in
14.35 mm
|
||
| $0.3015 - $0.4136 | 5000 In stock |
M8 x 1.25
|
|
0.315 in
8.0 mm
|
||
| $0.423 - $0.6447 | 3000 In stock |
1/2-14
|
|
0.565 in
14.4 mm
|
||
| $0.0585 - $0.0683 | 4000 In stock |
#8-32
|
|
0.750 in
19.1 mm
|
||
| $0.0608 - $0.071 | Request the lead time here |
#8-32
|
|
1.250 in
31.8 mm
|
||
| $0.0477 - $0.0654 | Request the lead time here |
#8-32
|
|
1.875 in
47.6 mm
|
||
| $0.0624 - $0.0728 | 4000 In stock |
#10-24
|
|
0.250 in
6.4 mm
|
||
| $0.0641 - $0.0749 | Request the lead time here |
#10-24
|
|
0.625 in
15.9 mm
|
||
| $0.0512 - $0.0701 | Request the lead time here |
#10-24
|
|
1.500 in
38.1 mm
|
||
| $0.0516 - $0.0602 | 8000 In stock |
#4-40
|
|
0.141 in
3.6 mm
|
||
| $0.0524 - $0.0609 | Request the lead time here |
#4-40
|
|
0.281 in
7.1 mm
|
||
| $0.0536 - $0.0626 | 7000 In stock |
#4-40
|
|
0.500 in
12.7 mm
|
||
| $0.0542 - $0.063 | Request the lead time here |
#2-64
|
|
0.188 in
4.8 mm
|
||
| $0.0548 - $0.0639 | 7000 In stock |
#4-40
|
|
0.875 in
22.2 mm
|
||
| $0.0582 - $0.0677 | Request the lead time here |
#4-40
|
|
1.250 in
31.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue