| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0677 |
| 5000 - 9999 | $0.0647 |
| 10000 - 24999 | $0.0617 |
| 25000 + | $0.0582 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Length | 1.250 in |
|---|---|
| Thread Length | 31.8 mm |
| Thread Size | #4-40 |
| Colour | Natural |
| Drive Type | Slotted Drive |
| Screw Type | Set Screw |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue