Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hex Socket Head Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal screw. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0536 - $0.0626 | 5000 In stock |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.125 in
3.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0549 - $0.0641 | Request the lead time here |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
||
| $0.0566 - $0.0662 | 1000 In stock |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.125 in
3.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0573 - $0.0669 | 1000 In stock |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
||
| $0.0587 - $0.0686 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.875 in
22.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0639 - $0.0747 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
1.375 in
34.9 mm
|
Hexagonal Socket Drive
|
||
| $0.0627 - $0.0731 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
||
| $0.0647 - $0.0753 | 6000 In stock |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0734 - $0.0854 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
||
| $0.075 - $0.0875 | 4000 In stock |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.078 - $0.0906 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
1.500 in
38.1 mm
|
Hexagonal Socket Drive
|
||
| $0.2573 - $0.30 | 16000 In stock |
3/8-16
|
Nylon 6/6
|
0.188 in
4.8 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.3647 - $0.5003 | 6500 In stock |
1/2-13
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.3953 - $0.5421 | 9500 In stock |
5/8-11
|
Nylon 6/6
|
0.312 in
7.9 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.0767 - $0.0893 | 7000 In stock |
1/4-28
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.2408 - $0.2808 | 11000 In stock |
5/16-18
|
Nylon 6/6
|
0.156 in
4 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.3626 - $0.423 | Request the lead time here |
3/8-16
|
Nylon 6/6
|
0.188 in
4.8 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
||
| $0.0585 - $0.0683 | 2000 In stock |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0608 - $0.071 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
1.250 in
31.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0647 - $0.0753 | 1000 In stock |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive