Hex Socket Head Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal screw. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.081 - $0.0945 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0822 - $0.0959 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
||
| $0.0848 - $0.0989 | Request the lead time here |
1/4-28
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0858 - $0.0999 | Request the lead time here |
1/4-28
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
||
| $0.2829 - $0.3299 | Request the lead time here |
3/8-16
|
Nylon 6/6
|
0.188 in
4.8 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.4505 - $0.6179 | Request the lead time here |
5/8-11
|
Nylon 6/6
|
0.312 in
7.9 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.4664 - $0.6396 | Request the lead time here |
5/8-11
|
Nylon 6/6
|
0.312 in
7.9 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0686 - $0.0803 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.069 - $0.0806 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
||
| $0.0696 - $0.081 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.4349 - $0.5963 | Request the lead time here |
5/8-11
|
Nylon 6/6
|
0.312 in
7.9 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.068 - $0.0791 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.125 in
3.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0683 - $0.0795 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.188 in
4.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0807 - $0.0941 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
||
| $0.0806 - $0.0939 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0858 - $0.0999 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
1.500 in
38.1 mm
|
Hexagonal Socket Drive
|
||
| $0.2727 - $0.3182 | Request the lead time here |
5/16-18
|
Nylon 6/6
|
0.156 in
4 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.2649 - $0.3089 | Request the lead time here |
5/16-18
|
Nylon 6/6
|
0.156 in
4 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.2952 - $0.3444 | Request the lead time here |
3/8-16
|
Nylon 6/6
|
0.188 in
4.8 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.563 - $0.657 | Request the lead time here |
1/2-13
|
Nylon 6/6
|
0.250 in
6.4 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue