Quantity | Unit price |
---|---|
1000 - 4999 | $0.4088 |
5000 - 9999 | $0.3893 |
10000 - 24999 | $0.3717 |
25000 + | $0.3503 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hex Key Size | 4.8 mm |
---|---|
Compatible Hex Key Size | 0.188 in |
Thread Length | 15.9 mm |
Thread Length | 0.625 in |
Thread Size | 3/8-16 |
Colour | Natural |
Material | Nylon 6/6 |
Screw Type | Set Screw |
Drive Type | Hexagonal Socket Drive |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue