Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Panel Thickness | Maximum Panel Thickness | Hole Size | View | |
|---|---|---|---|---|---|---|
| $0.1389 - $0.1917 | Request the lead time here |
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
|
||
| $0.1427 - $0.1899 | Request the lead time here |
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
|
||
| $0.0965 - $0.1286 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.0911 - $0.1215 | Request the lead time here |
0.031 in
0.8 mm
|
0.098 in
2.5 mm
|
|
||
| $0.0963 - $0.1326 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.1182 - $0.1565 | Request the lead time here |
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
|
||
| $0.1301 - $0.1731 | Request the lead time here |
0.047 in
1.2 mm
|
0.094 in
2.4 mm
|
|
||
| $0.0936 - $0.1247 | 1000 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.0896 - $0.119 | Request the lead time here |
0.031 in
0.8 mm
|
0.157 in
4.0 mm
|
|
||
| $0.0836 - $0.1118 | Request the lead time here |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
|
||
| $0.1218 - $0.1622 | Request the lead time here |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
||
| $0.1269 - $0.1685 | 17000 In stock |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
||
| $0.1403 - $0.1868 | Request the lead time here |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
||
| $0.0975 - $0.1301 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.0591 - $0.0789 | Request the lead time here |
0.063 in
1.6 mm
|
0.122 in
3.1 mm
|
|
||
| $0.0933 - $0.1283 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.1289 - $0.1722 | Request the lead time here |
0.252 in
6.4 mm
|
0.272 in
6.9 mm
|
|
||
| $0.0888 - $0.1184 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.1182 - $0.1563 | Request the lead time here |
0.126 in
3.2 mm
|
0.13 in
3.3 mm
|
|
||
| $0.0888 - $0.1221 | Request the lead time here |
0.031 in
0.8 mm
|
0.173 in
4.4 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue