Quantity | Unit price |
---|---|
500 - 9999 | $0.1326 |
10000 - 24999 | $0.1274 |
25000 + | $0.0963 |
Screw Size | #8;#10 |
---|---|
Head Size | 9.5 mm |
Head Size | 0.374 in |
Overall Length | 0.791 in |
Overall Length | 20.1 mm |
Head Height | 6.4 mm |
Head Height | 0.252 in |
Colour | Black |
Material | Nylon 6/6 |
Full Material | Polyamide 6/6 |
Material Flammability Standard | UL94 V-2 |
Head Shape | Square |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue