| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.0789 |
| 10000 - 24999 | $0.0758 |
| 25000 + | $0.0591 |
| Screw Size | #6 |
|---|---|
| Head Size | 0.39 in |
| Head Size | 9.9 mm |
| Overall Length | 0.335 in |
| Overall Length | 8.5 mm |
| Head Height | 1.4 mm |
| Head Height | 0.055 in |
| Colour | Black |
| Material | Nylon 6/6 |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Head Shape | Square |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue