Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.
Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.
The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants. In addition, it can withstand temperatures up to 350F.
Material: Polyvinyl Chloride (PVC) Colour: Black, Yellow, Red, White
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.4962 - $2.8725 | 3160 In stock |
0.500 in
12.7 mm
|
|
||
| $0.8219 - $4.7585 | 2860 In stock |
1.500 in
38.1 mm
|
|
||
| $0.611 - $3.5376 | 1125 In stock |
1.000 in
25.4 mm
|
|
||
| $0.4481 - $1.0377 | 900 In stock |
0.500 in
12.7 mm
|
|
||
| $0.8889 - $2.0585 | 345 In stock |
1.500 in
38.1 mm
|
|
||
| $0.9057 - $2.0975 | 715 In stock |
1.000 in
25.4 mm
|
|
||
| $0.6948 - $1.6091 | 250 In stock |
0.500 in
12.7 mm
|
|
||
| $1.9121 - $4.4276 | 246 In stock |
1.000 in
25.4 mm
|
|
||
| $0.1205 - $0.6974 | 10194 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0767 - $0.444 | 8201 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1533 - $0.888 | Request the lead time here |
1.500 in
38.1 mm
|
|
||
| $0.0633 - $0.3662 | 15345 In stock |
0.500 in
12.7 mm
|
|
||
| $0.0681 - $0.3939 | 16466 In stock |
0.500 in
12.7 mm
|
|
||
| $0.0653 - $0.3777 | 4630 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1031 - $0.5961 | 40000 In stock |
1.500 in
38.1 mm
|
|
||
| $0.0831 - $0.4817 | 2900 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0578 - $0.3348 | 9075 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1068 - $0.6186 | 3100 In stock |
1.500 in
38.1 mm
|
|
||
| $0.0894 - $0.5174 | 323899 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0846 - $0.4898 | 9000 In stock |
0.500 in
12.7 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue