Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.
Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.
The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants. In addition, it can withstand temperatures up to 350F.
Material: Polyvinyl Chloride (PVC) Colour: Black, Yellow, Red, White
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.4841 - $2.8028 | Request the lead time here |
0.500 in
12.7 mm
|
|
||
| $1.4042 - $3.2517 | 11070 In stock |
1.500 in
38.1 mm
|
|
||
| $1.5072 - $3.4904 | 190 In stock |
1.500 in
38.1 mm
|
|
||
| $2.7554 - $6.3809 | 160 In stock |
1.000 in
25.4 mm
|
|
||
| $0.8051 - $4.661 | Request the lead time here |
1.500 in
38.1 mm
|
|
||
| $0.8051 - $4.661 | Request the lead time here |
1.000 in
25.4 mm
|
|
||
| $0.6782 - $3.926 | Request the lead time here |
0.500 in
12.7 mm
|
|
||
| $6.3491 - $14.703 | 16 In stock |
1.000 in
25.4 mm
|
|
||
| $0.7716 - $1.7867 | 531 In stock |
1.000 in
25.4 mm
|
|
||
| $0.6662 - $1.5426 | Request the lead time here |
0.500 in
12.7 mm
|
|
||
| $4.073 - $9.4323 | 17 In stock |
1.500 in
38.1 mm
|
|
||
| $2.6115 - $6.0479 | 175 In stock |
0.500 in
12.7 mm
|
|
||
| $3.0189 - $6.9909 | 48 In stock |
1.000 in
25.4 mm
|
|
||
| $0.8025 - $1.8587 | Request the lead time here |
0.500 in
12.7 mm
|
|
||
| $1.2317 - $2.8523 | 281 In stock |
1.500 in
38.1 mm
|
|
||
| $1.1981 - $2.7743 | 34 In stock |
1.000 in
25.4 mm
|
|
||
| $1.0662 - $2.4692 | 23 In stock |
0.500 in
12.7 mm
|
|
||
| $1.3035 - $3.0183 | 2745 In stock |
1.000 in
25.4 mm
|
|
||
| $1.8164 - $4.206 | 169 In stock |
1.000 in
25.4 mm
|
|
||
| $7.0199 - $16.2566 | 85 In stock |
1.000 in
25.4 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue