Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.
Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.
The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants. In addition, it can withstand temperatures up to 350F.
Material: Polyvinyl Chloride (PVC) Colour: Black, Yellow, Red, White
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.4505 - $2.6084 | 5305 In stock |
1.000 in
25.4 mm
|
|
||
| $0.4242 - $2.4554 | Request the lead time here |
0.500 in
12.7 mm
|
|
||
| $0.5919 - $3.4266 | 299 In stock |
1.500 in
38.1 mm
|
|
||
| $0.4386 - $2.5395 | 3000 In stock |
1.000 in
25.4 mm
|
|
||
| $0.3906 - $2.2611 | Request the lead time here |
0.500 in
12.7 mm
|
|
||
| $0.75 - $4.3413 | 519 In stock |
1.500 in
38.1 mm
|
|
||
| $0.5607 - $3.2457 | 1117 In stock |
1.000 in
25.4 mm
|
|
||
| $0.5727 - $3.3156 | 922 In stock |
0.500 in
12.7 mm
|
|
||
| $0.7884 - $4.5644 | 4 In stock |
1.500 in
38.1 mm
|
|
||
| $0.6398 - $1.4817 | 2950 In stock |
1.000 in
25.4 mm
|
|
||
| $0.635 - $1.4702 | 387 In stock |
0.500 in
12.7 mm
|
|
||
| $1.4613 - $3.3842 | 130 In stock |
1.500 in
38.1 mm
|
|
||
| $0.9942 - $2.3027 | 829 In stock |
1.000 in
25.4 mm
|
|
||
| $0.7236 - $1.6757 | 400 In stock |
0.500 in
12.7 mm
|
|
||
| $1.1597 - $2.6855 | 10481 In stock |
1.500 in
38.1 mm
|
|
||
| $1.2962 - $3.0017 | 250 In stock |
1.000 in
25.4 mm
|
|
||
| $0.152 - $0.8801 | 26478 In stock |
1.500 in
38.1 mm
|
|
||
| $3.6659 - $8.4893 | Request the lead time here |
1.000 in
25.4 mm
|
|
||
| $0.0836 - $0.4833 | 65398 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1224 - $0.7089 | Request the lead time here |
1.500 in
38.1 mm