Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.7005 - $9.2442 | 8900 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.1649 - $2.3147 | 2995 In stock |
|
White
|
Polished
|
14-20
|
||
| $0.2883 - $3.8378 | 1568 In stock |
|
White
|
Polished
|
11-19
|
||
| $0.2972 - $3.717 | 8220 In stock |
|
Black
|
Polished
|
11-19
|
||
| $0.2253 - $0.8306 | Request the lead time here |
1 in
25.4 mm
|
Black
|
Polished
|
15
|
||
| $0.2253 - $0.8306 | Request the lead time here |
1 in
25.4 mm
|
Black
|
Polished
|
17
|
||
| $0.2583 - $0.9534 | 2475 In stock |
1.126 in
28.6 mm
|
Black
|
Polished
|
12
|
||
| $0.4298 - $5.3583 | 2019 In stock |
|
Black
|
Polished
|
14-18
|
||
| $0.9224 - $12.1838 | 10427 In stock |
|
Black
|
Polished
|
10-14
|
||
| $0.1379 - $1.9409 | 9930 In stock |
|
White
|
Polished
|
16-20
|
||
| $0.2652 - $3.50 | 2098 In stock |
|
White
|
Polished
|
11-19
|
||
| $0.0939 - $1.2383 | 2500 In stock |
|
Black
|
Polished
|
14-20
|
||
| $0.4032 - $5.3343 | 790 In stock |
|
Black
|
Polished
|
11-19
|
||
| $0.0882 - $1.1612 | 34029 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.2847 - $3.5964 | 27294 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.2847 - $3.5964 | Request the lead time here |
|
White
|
Polished
|
11-19
|
||
| $0.1049 - $1.4751 | 208220 In stock |
|
Black
|
Textured
|
14-20
|
||
| $0.1112 - $0.6953 | 39589 In stock |
|
Black
|
|
16
|
||
| $0.137 - $0.8522 | 14450 In stock |
|
Black
|
|
16
|
||
| $0.137 - $0.8547 | 13419 In stock |
|
Black
|
|
16