Quantity | Unit price |
---|---|
1 - 14 | $16.9518 |
15 - 59 | $8.4539 |
60 - 124 | $3.395 |
125 - 249 | $2.2634 |
250 - 999 | $1.5047 |
1000 - 1999 | $1.4292 |
2000 - 2999 | $1.356 |
3000 - 3999 | $1.2783 |
4000 + | $1.20 |
Compatible Outside Tube Diameter | 76.2 mm |
---|---|
Compatible Outside Tube Diameter | 3.000 in |
Compatible Tube Gauge | 8-12 |
Colour | Black |
Finish | Textured |
Material | LDPE |
Full Material | Low Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue