Menu Search

Retaining Washers

In stock

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polyamide 6.6 (PA) and Low Density Polyethylene (LDPE)
  • Colour: Blue, Grey, Natural and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
106 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.315 - $0.48 Request the lead time here
1.260 in
0.062 in
$0.0434 - $0.066 2000 In stock
0.734 in
0.062 in
$0.0246 - $0.0377 Request the lead time here
0.390 in
0.032 in
$0.2471 - $0.3765 9000 In stock
1.500 in
0.062 in
$0.1212 - $0.1848 16000 In stock
1.000 in
0.062 in
$0.0311 - $0.0474 47000 In stock
0.500 in
0.032 in
$0.0287 - $0.0437 15000 In stock
0.328 in
0.032 in
$0.0531 - $0.0705 5000 In stock
0.400 in
0.055 in
$0.0479 - $0.0731 15000 In stock
0.630 in
0.062 in
$0.0311 - $0.0474 34000 In stock
0.734 in
0.032 in
$0.0446 - $0.068 34500 In stock
1.031 in
0.032 in
$0.0939 - $0.1431 7250 In stock
1.344 in
0.062 in
$0.0288 - $0.044 98000 In stock
0.250 in
0.050 in
$0.0434 - $0.066 492500 In stock
0.750 in
0.062 in
$0.026 - $0.0395 116000 In stock
0.453 in
0.032 in
$0.026 - $0.0395 1811000 In stock
0.328 in
0.062 in
$0.2978 - $0.4539 1000 In stock
1.385 in
0.062 in
$0.0816 - $0.1244 23500 In stock
0.787 in
0.059 in
$0.2699 - $0.4113 Request the lead time here
1.500 in
0.062 in
$0.0528 - $0.0726 Request the lead time here
0.374 in
0.750 in
0.062 in
  • of 6
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 14.3 mm | 0.563 in; 32 mm | 1.260 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 3/8

16FWRT375062A

Price Range
$0.48 - $0.315

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    1.260 in
  • Thickness
    0.062 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 14.3 mm | 0.564 in; 18.6 mm | 0.734 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 3/8

16FWRT375062C

Price Range
$0.066 - $0.0434

Stock Levels
2000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.734 in
  • Thickness
    0.062 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 6 mm | 0.235 in; 9.9 mm | 0.390 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes #8

16FWRT008032A

Price Range
$0.0377 - $0.0246

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.390 in
  • Thickness
    0.032 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 11.4 mm | 0.450 in; 38.1 mm | 1.500 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1/4

16FWRT250062A

Price Range
$0.3765 - $0.2471

Stock Levels
9000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    1.500 in
  • Thickness
    0.062 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 9.5 mm | 0.375 in; 25.4 mm | 1.000 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #7

16FWRT007062A

Price Range
$0.1848 - $0.1212

Stock Levels
16000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    1.000 in
  • Thickness
    0.062 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 8.7 mm | 0.344 in; 12.7 mm | 0.500 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 1/4

16FWRT250032A

Price Range
$0.0474 - $0.0311

Stock Levels
47000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.500 in
  • Thickness
    0.032 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 6 mm | 0.235 in; 8.3 mm | 0.328 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes #8

16FWRT008032C

Price Range
$0.0437 - $0.0287

Stock Levels
15000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.328 in
  • Thickness
    0.032 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 7 mm | 0.277 in; 10.2 mm | 0.400 in; Thickness 1.4 mm | 0.055 in; Compatible Screw Sizes #10

16FWRT010055

Price Range
$0.0705 - $0.0531

Stock Levels
5000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.400 in
  • Thickness
    0.055 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 7 mm | 0.277 in; 16 mm | 0.630 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #10

16FWRT010062C

Price Range
$0.0731 - $0.0479

Stock Levels
15000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.630 in
  • Thickness
    0.062 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 11.9 mm | 0.470 in; 18.6 mm | 0.734 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 5/16

16FWRT312032

Price Range
$0.0474 - $0.0311

Stock Levels
34000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.734 in
  • Thickness
    0.032 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 14.5 mm | 0.570 in; 26.2 mm | 1.031 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 7/16

16FWRT437032

Price Range
$0.068 - $0.0446

Stock Levels
34500 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    1.031 in
  • Thickness
    0.032 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 23.9 mm | 0.940 in; 34.1 mm | 1.344 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 7/8

16FWRT875062

Price Range
$0.1431 - $0.0939

Stock Levels
7250 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    1.344 in
  • Thickness
    0.062 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - Inside Diameter Range 2.6 - 4 mm | 0.102 - 0.156 in; Outside Diameter 25.4 mm | 1.000 in; Thickness 1.3 mm | 0.050 in; Compatible Screw Sizes #4

16FWRT004050

Price Range
$0.044 - $0.0288

Stock Levels
98000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.250 in
  • Thickness
    0.050 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 9.5 mm | 0.375 in; 19.1 mm | 0.750 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #7

16FWRT007062

Price Range
$0.066 - $0.0434

Stock Levels
492500 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.750 in
  • Thickness
    0.062 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 7 mm | 0.277 in; 11.5 mm | 0.453 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes #10

16FWRT010032

Price Range
$0.0395 - $0.026

Stock Levels
116000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.453 in
  • Thickness
    0.032 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 5 mm | 0.198 in; 8.3 mm | 0.328 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #6

16FWRT006062

Price Range
$0.0395 - $0.026

Stock Levels
1811000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.328 in
  • Thickness
    0.062 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 27.2 mm | 1.070 in; 35.2 mm | 1.385 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #1

16FWRT999062

Price Range
$0.4539 - $0.2978

Stock Levels
1000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    1.385 in
  • Thickness
    0.062 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 7 mm | 0.275 in; 20 mm | 0.787 in; Thickness 1.5 mm | 0.059 in; Compatible Screw Sizes #10

16FWRT010059

Price Range
$0.1244 - $0.0816

Stock Levels
23500 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.787 in
  • Thickness
    0.059 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 9.5 mm | 0.375 in; 38.1 mm | 1.500 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1/4

16FWRT250062C

Price Range
$0.4113 - $0.2699

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    1.500 in
  • Thickness
    0.062 in
Retaining Washer 9.5 mm 0.750 in 0.062 in Nylon 6/6 Black

16FWRT007062B

Price Range
$0.0726 - $0.0528

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Compatible Screw Sizes (All)
    #7
  • Outside Diameter
    0.750 in