| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.0752 |
| 5000 - 9999 | $0.0675 |
| 10000 - 24999 | $0.0609 |
| 25000 + | $0.0546 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 0.375 in |
|---|---|
| Inside Diameter | 9.5 mm |
| Outside Diameter | 0.750 in |
| Outside Diameter | 19.1 mm |
| Thickness | 1.6 mm |
| Thickness | 0.062 in |
| Screw Size | #7 |
| Material | Nylon 6/6 |
| Full Material | Polyamide 66 |
| Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue