Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0729 |
| 5000 - 9999 | $0.0695 |
| 10000 - 24999 | $0.0665 |
| 25000 - 49999 | $0.0626 |
| 50000 + | $0.0549 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 7 mm |
|---|---|
| Inside Diameter | 0.277 in |
| Outside Diameter | 10.2 mm |
| Outside Diameter | 0.400 in |
| Thickness | 0.055 in |
| Thickness | 1.4 mm |
| Screw Size | #10 |
| Material | Nylon 6/6 |
| Full Material | Polyamide 66 |
| Colour | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue