Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Screw Size | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.161 - $0.1788 | Request the lead time here |
Natural
|
M3
|
Nylon
|
0.126 in
3.2 mm
|
0.217 in
5.5 mm
|
0.087 in
2.2 mm
|
||
| $0.1758 - $0.195 | 14000 In stock |
Natural
|
M5
|
Nylon
|
0.209 in
5.3 mm
|
0.335 in
8.5 mm
|
0.11 in
2.8 mm
|
||
| $0.2537 - $0.284 | Request the lead time here |
Natural
|
M10
|
Nylon
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
0.098 in
2.5 mm
|
||
| $0.1712 - $0.1901 | Request the lead time here |
Natural
|
M4
|
Nylon
|
0.169 in
4.3 mm
|
0.276 in
7.0 mm
|
0.091 in
2.3 mm
|
||
| $0.1787 - $0.1986 | 615000 In stock |
Natural
|
M6
|
Nylon
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1454 - $0.1613 | 34000 In stock |
Natural
|
M3
|
Nylon
|
0.126 in
3.2 mm
|
0.354 in
9.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1745 - $0.1937 | Request the lead time here |
Natural
|
M5
|
Nylon
|
0.209 in
5.3 mm
|
0.453 in
11.5 mm
|
0.055 in
1.4 mm
|
||
| $0.2231 - $0.248 | Request the lead time here |
Natural
|
M8
|
Nylon
|
0.331 in
8.4 mm
|
0.512 in
13.0 mm
|
0.11 in
2.8 mm
|
||
| RWM050A | $0.1599 - $0.1775 | 55000 In stock |
Natural
|
M2
|
Nylon
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
|
| $0.1719 - $0.191 | 6400 In stock |
Natural
|
M4
|
Nylon
|
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
0.055 in
1.4 mm
|
||
| $0.1805 - $0.2006 | 1310000 In stock |
Natural
|
M6
|
Nylon
|
0.252 in
6.4 mm
|
0.394 in
10.0 mm
|
0.11 in
2.8 mm
|
||
| $0.0689 - $0.0761 | 2000 In stock |
Blue
|
M6
|
LDPE - PIR
|
0.252 in
6.4 mm
|
0.429 in
10.9 mm
|
0.059 in
1.5 mm
|
||
| $0.0957 - $0.1062 | 1500 In stock |
Blue
|
M7
|
LDPE - PIR
|
0.331 in
8.4 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0563 - $0.0624 | 1318000 In stock |
Blue
|
M5
|
LDPE - PIR
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0612 - $0.068 | Request the lead time here |
Grey
|
M2.5
|
LDPE - PIR
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
||
| $0.138 - $0.2105 | Request the lead time here |
Black
|
#7
|
Nylon 6/6
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
0.062 in
1.6 mm
|
||
| $0.0255 - $0.039 | 93000 In stock |
Natural
|
#8
|
Nylon 6/6
|
0.235 in
6 mm
|
0.390 in
9.9 mm
|
0.032 in
0.8 mm
|
||
| $0.3261 - $0.4968 | Request the lead time here |
Natural
|
3/8
|
Nylon 6/6
|
0.563 in
14.3 mm
|
1.260 in
32 mm
|
0.062 in
1.6 mm
|
||
| $0.0845 - $0.1287 | 20000 In stock |
Natural
|
#10
|
Nylon 6/6
|
0.275 in
7 mm
|
0.787 in
20 mm
|
0.059 in
1.5 mm
|
||
| $0.0549 - $0.0729 | Request the lead time here |
Natural
|
#10
|
Nylon 6/6
|
0.277 in
7 mm
|
0.400 in
10.2 mm
|
0.055 in
1.4 mm