| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1938 |
| 5000 - 9999 | $0.1841 |
| 10000 + | $0.1743 |
| Inside Diameter | 6.4 mm |
|---|---|
| Inside Diameter | 0.252 in |
| Outside Diameter | 10.0 mm |
| Outside Diameter | 0.394 in |
| Thickness | 2.8 mm |
| Thickness | 0.11 in |
| Screw Size | M6 |
| Material | Nylon |
| Full Material | Nylon 6/6 |
| Colour | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue