Menu Search

Retaining Washers

In stock

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polyamide 6.6 (PA) and Low Density Polyethylene (LDPE)
  • Colour: Blue, Grey, Natural and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
106 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.0288 - $0.044 98000 In stock
0.250 in
0.050 in
$0.026 - $0.0395 187000 In stock
0.453 in
0.032 in
$0.0311 - $0.0474 63000 In stock
0.734 in
0.032 in
$0.0446 - $0.068 13000 In stock
1.031 in
0.032 in
$0.0939 - $0.1431 7250 In stock
1.344 in
0.062 in
$0.0363 - $0.0554 95990 In stock
0.453 in
0.062 in
$0.0414 - $0.0632 18000 In stock
0.734 in
0.062 in
$0.0534 - $0.0815 14500 In stock
1.031 in
0.062 in
$0.0311 - $0.0474 76000 In stock
0.594 in
0.032 in
$0.0333 - $0.0507 98000 In stock
0.891 in
0.032 in
$0.0446 - $0.068 Request the lead time here
1.125 in
0.032 in
$0.0207 - $0.0317 4000 In stock
0.266 in
0.062 in
$0.026 - $0.0395 487000 In stock
0.391 in
0.032 in
$0.0434 - $0.066 492500 In stock
0.750 in
0.062 in
$0.0207 - $0.0317 212000 In stock
0.203 in
0.062 in
$0.0429 - $0.0651 8000 In stock
0.266 in
0.125 in
$0.0392 - $0.0596 17000 In stock
0.453 in
0.045 in
$0.0287 - $0.0437 14000 In stock
0.328 in
0.032 in
$0.1212 - $0.1848 16000 In stock
1.000 in
0.062 in
$0.0531 - $0.0705 5000 In stock
0.400 in
0.055 in
  • of 6
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - Inside Diameter Range 2.6 - 4 mm | 0.102 - 0.156 in; Outside Diameter 25.4 mm | 1.000 in; Thickness 1.3 mm | 0.050 in; Compatible Screw Sizes #4

16FWRT004050

Price Range
$0.044 - $0.0288

Stock Levels
98000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.250 in
  • Thickness
    0.050 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 7 mm | 0.277 in; 11.5 mm | 0.453 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes #10

16FWRT010032

Price Range
$0.0395 - $0.026

Stock Levels
187000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.453 in
  • Thickness
    0.032 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 11.9 mm | 0.470 in; 18.6 mm | 0.734 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 5/16

16FWRT312032

Price Range
$0.0474 - $0.0311

Stock Levels
63000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.734 in
  • Thickness
    0.032 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 14.5 mm | 0.570 in; 26.2 mm | 1.031 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 7/16

16FWRT437032

Price Range
$0.068 - $0.0446

Stock Levels
13000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    1.031 in
  • Thickness
    0.032 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 23.9 mm | 0.940 in; 34.1 mm | 1.344 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 7/8

16FWRT875062

Price Range
$0.1431 - $0.0939

Stock Levels
7250 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    1.344 in
  • Thickness
    0.062 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 7 mm | 0.277 in; 11.5 mm | 0.453 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #10

16FWRT010062

Price Range
$0.0554 - $0.0363

Stock Levels
95990 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.453 in
  • Thickness
    0.062 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 11.9 mm | 0.470 in; 18.6 mm | 0.734 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 5/16

16FWRT312062

Price Range
$0.0632 - $0.0414

Stock Levels
18000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.734 in
  • Thickness
    0.062 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 14.5 mm | 0.570 in; 26.2 mm | 1.031 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 7/16

16FWRT437062

Price Range
$0.0815 - $0.0534

Stock Levels
14500 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    1.031 in
  • Thickness
    0.062 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 9.5 mm | 0.375 in; 15.1 mm | 0.594 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 1/4

16FWRT250032

Price Range
$0.0474 - $0.0311

Stock Levels
76000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.594 in
  • Thickness
    0.032 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 14.3 mm | 0.564 in; 22.6 mm | 0.891 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 3/8

16FWRT375032

Price Range
$0.0507 - $0.0333

Stock Levels
98000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.891 in
  • Thickness
    0.032 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 17.5 mm | 0.690 in; 28.6 mm | 1.125 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 1/2

16FWRT500032

Price Range
$0.068 - $0.0446

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    1.125 in
  • Thickness
    0.032 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 4 mm | 0.156 in; 6.8 mm | 0.266 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #4

16FWRT004062

Price Range
$0.0317 - $0.0207

Stock Levels
4000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.266 in
  • Thickness
    0.062 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 6 mm | 0.235 in; 9.9 mm | 0.391 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes #8

16FWRT008032

Price Range
$0.0395 - $0.026

Stock Levels
487000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.391 in
  • Thickness
    0.032 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 9.5 mm | 0.375 in; 19.1 mm | 0.750 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #7

16FWRT007062

Price Range
$0.066 - $0.0434

Stock Levels
492500 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.750 in
  • Thickness
    0.062 in
Retaining Washer 0.115 in 0.203 in 0.062 in Nylon 6/6 Natural

16FWRT002062

Price Range
$0.0317 - $0.0207

Stock Levels
212000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.203 in
  • Thickness
    0.062 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 4 mm | 0.156 in; 6.8 mm | 0.266 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes #4

16FWRT004125

Price Range
$0.0651 - $0.0429

Stock Levels
8000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.266 in
  • Thickness
    0.125 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 5.5 mm | 0.218 in; 11.5 mm | 0.453 in; Thickness 1.1 mm | 0.045 in; Compatible Screw Sizes #8

16FWRT008045

Price Range
$0.0596 - $0.0392

Stock Levels
17000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.453 in
  • Thickness
    0.045 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 6 mm | 0.235 in; 8.3 mm | 0.328 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes #8

16FWRT008032C

Price Range
$0.0437 - $0.0287

Stock Levels
14000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.328 in
  • Thickness
    0.032 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 9.5 mm | 0.375 in; 25.4 mm | 1.000 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #7

16FWRT007062A

Price Range
$0.1848 - $0.1212

Stock Levels
16000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    1.000 in
  • Thickness
    0.062 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 7 mm | 0.277 in; 10.2 mm | 0.400 in; Thickness 1.4 mm | 0.055 in; Compatible Screw Sizes #10

16FWRT010055

Price Range
$0.0705 - $0.0531

Stock Levels
5000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.400 in
  • Thickness
    0.055 in