Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.1931 - $0.2421 | 124 In stock |
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1962 - $0.2456 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $1.8716 - $2.3387 | Request the lead time here |
|
1.22 in
31.0 mm
|
0.118 in
3.0 mm
|
||
| $0.2705 - $0.3372 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.157 in
4.0 mm
|
||
| $0.8171 - $1.0179 | Request the lead time here |
|
0.827 in
21.0 mm
|
0.157 in
4.0 mm
|
||
| $0.7239 - $0.9033 | Request the lead time here |
|
0.827 in
21.0 mm
|
0.039 in
1.0 mm
|
||
| $1.9397 - $2.4225 | Request the lead time here |
|
1.22 in
31.0 mm
|
0.157 in
4.0 mm
|
||
| $0.5757 - $0.6887 | 2000 In stock |
|
0.866 in
22.0 mm
|
|
||
| $0.2012 - $0.5552 | 4000 In stock |
|
0.866 in
22.0 mm
|
|
||
| $0.1349 - $0.372 | 5000 In stock |
|
0.236 in
6.0 mm
|
|
||
| $0.5093 - $1.4024 | 14301 In stock |
|
0.276 in
7.0 mm
|
|
||
| $0.582 - $1.598 | 19894 In stock |
|
0.315 in
8.0 mm
|
|
||
| $0.1407 - $0.3861 | 7031 In stock |
|
0.315 in
8.0 mm
|
|
||
| $0.4799 - $0.5739 | 8877 In stock |
|
0.512 in
13.0 mm
|
|
||
| $0.507 - $1.3952 | 10000 In stock |
|
0.276 in
7.0 mm
|
|
||
| $0.5117 - $2.969 | 2020 In stock |
|
0.945 in
24.0 mm
|
|
||
| $0.8256 - $2.2665 | 1992 In stock |
|
0.945 in
24.0 mm
|
|
||
| 16214 | $0.6326 - $1.7405 | 20051 In stock |
|
0.472 in
12.0 mm
|
|
|
| $0.5474 - $0.6549 | 9594 In stock |
|
0.709 in
18.0 mm
|
0.138 in
3.5 mm
|
||
| $0.3027 - $0.3624 | 2000 In stock |
|
0.551 in
14.0 mm