Quantity | Unit price |
---|---|
1000 - 4999 | $1.0148 |
5000 - 9999 | $0.8037 |
10000 - 24999 | $0.6921 |
25000 - 49999 | $0.6525 |
50000 + | $0.5879 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 25.4 mm |
---|---|
Hole Diameter | 1 in |
Inside Diameter | 18.0 mm |
Inside Diameter | 0.709 in |
Overall Diameter | 29.5 mm |
Overall Diameter | 1.161 in |
Overall Height | 10.4 mm |
Overall Height | 0.409 in |
Panel Thickness | 3.5 mm |
Panel Thickness | 0.138 in |
Colour | Black |
Full Material | Silicone Rubber |
Material | Silicone |
Type | Quick Fit Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue