Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.1725 - $0.2159 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1853 - $0.2313 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1538 - $0.1916 | 3 In stock |
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
||
| 498087 | $0.159 - $0.1988 | 270 In stock |
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
|
| $0.2982 - $0.3714 | 178 In stock |
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
||
| $0.2058 - $0.2577 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1739 - $0.2181 | Request the lead time here |
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| $0.7859 - $0.9837 | Request the lead time here |
|
0.827 in
21.0 mm
|
0.118 in
3.0 mm
|
||
| $0.2787 - $0.3497 | 240 In stock |
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| $2.772 - $3.4649 | 10 In stock |
|
1.614 in
41.0 mm
|
0.079 in
2.0 mm
|
||
| $2.9882 - $3.743 | Request the lead time here |
|
1.614 in
41.0 mm
|
0.157 in
4.0 mm
|
||
| $0.4517 - $0.5723 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
||
| $2.88 - $3.5883 | Request the lead time here |
|
1.614 in
41.0 mm
|
0.118 in
3.0 mm
|
||
| $1.7355 - $2.1686 | Request the lead time here |
|
1.22 in
31.0 mm
|
0.039 in
1.0 mm
|
||
| $0.3192 - $0.3959 | Request the lead time here |
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
||
| $0.4053 - $0.5073 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| $2.6604 - $3.341 | Request the lead time here |
|
1.614 in
41.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1686 - $0.2106 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
||
| $0.176 - $0.2192 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1553 - $0.1935 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm